J
ASCII - Command | J |
|
| |
Syntax Transmit | J [Data] |
| ||
Syntax Receive | J <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | No | |
DIM | rpm (velocity) / Milliseconds (Time) | PROFIBUS PNU | No | |
Range | -15000.0 .. 15000.0 (=velocity),long int (Time) | DPR | No | |
Default | - |
| ||
Opmode | 0 | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Oscilloscope | EEPROM | - | |
Short Description | Service Function: Constant Velocity |
Description
The command J <n> <t> can be used to define a constant velocity <n> (in rpm) for a defined time <t> (in msec). If the <t> entry is missing, the drive runs continuously.