ANCNFG
ASCII - Command | ANCNFG |
|
| |
Syntax Transmit | ANCNFG [Data] |
| ||
Syntax Receive | ANCNFG <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 3507 (hex) | |
DIM | - | PROFIBUS PNU | 1607 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 14 | DPR | 7 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.6 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | Configuration of Analog Input |
Description
The ANCNFG command is used to configure the function of the analog inputs.
Since the ANCNFG variable is used for the configuration of the instrument, the controller must be switched off and then on again after the variable has been changed (use SAVE first).
Status |
| Description |
---|---|---|
ANCNFG=0 | (Xcmd=Setp.1) | SW1 is used as velocity setpoint or current setpoint depending on the status of OPMODE (velocity in OPMODE =1; current in OPMODE=3). If one of the digital inputs is selected for IN1TRIG, IN2TRIG, IN3TRIG or IN4TRIG=8 (switch-over between SW1 and SW2), SW1 (input=low) or SW2 (input=high) have the functionality. |
ANCNFG=1 | v_cmd=Setp.1, Icmd=Setp.2 | SW1 is used as velocity setpoint if OPMODE = 1 (scaling factor VSCALE1) |
ANCNFG=2 | Setp.1 = nsoll, Setp.2 = Isoll | SW1 velocity setpoint |
ANCNFG=3 | Xcmd=Setp.1, Ipeak1=Setp.2 | SW1 depending on OPMODE velocity or current setpoint (scaling VSCALE1 or ISCALE1) |
ANCNFG=4 | Xcmd=Setp.1+Setp.2 | The sum of SW1 and SW2 is used for velocity or current setpoint, depending on OPMODE. |
ANCNFG=5 | Xcmd=Setp.1*Setp.2 | The multiplikation of SW1 and SW2 is used for velocity or current setpoint, depending on OPMODE. |
ANCNFG=6 | Electronic Gearing | SW1 is used as velocity or current setpoint, depending on OPMODE |
ANCNFG=7 | Setp.1 = Isoll, Setp.2 = Nmax | SW1 is used as current setpoint (ISCALE1 ) ( OPMODE has to be set to 3). |
ANCNFG=8 | Setp.1 = Psoll | SW1 is used as a analog position setpoint (only available in OPMODE=5). The working distance is defined by SRND and ERND. |
ANCNFG=9 |
| Analog input 1: velocity or current setpoint (same as ANCNFG=0) |
ANCNFG=10 | Reserved |
|
ANCNFG=11 |
| Change of an IN1TRIG, IN2TRIG, IN3TRIG or IN4TRIG variable via the analog input 2. The corresponding Number (x) of the trigger variable is set by AN11NR. The range of the parameter change is defined by AN11RANGE. The change of the analog in 2 directly changes the INxTRIG variable (update time 1 to 10ms), see also AN11NR and AN11RANGE. |
ANCNFG=12 |
| Change of an IN1TRIG, IN2TRIG, IN3TRIG or IN4TRIG variable via the analog input 2. The corresponding Number (x) of the trigger variable is set by AN11NR. The range of the parameter change is defined by AN11RANGE. The change of the analog in 2 changes the INxTRIG variable after a rising edge at digital inputx, see also AN11NR and AN11RANGE. |
ANCNFG=13 | Xcmd=Setp.1, Ipeak1=Setp.2 | SW1 depending on OPMODE velocity or current setpoint (scaling VSCALE1 or ISCALE1) |
ANCNFG=14 | Xcmd=Setp.1, Ipeak1=Setp.2 | SW1 depending on OPMODE velocity or current setpoint (scaling VSCALE1 or ISCALE1) |