ISCALE1
ASCII - Command | ISCALE1 |
|
| |
Syntax Transmit | ISCALE1 [Data] |
| ||
Syntax Receive | ISCALE1 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3571 (hex) | |
DIM | A/10Volts | PROFIBUS PNU | 1713 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. 100.0 | DPR | 113 (dec) | |
Default | DIPEAK |
| ||
Opmode | 3 | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | Scaling of Analog Current Setpoint 1 | |||
Description
Defines the scaling for the analog setpoint input SW1 (if it is a current setpoint in OPMODE = 3). The current value that is set here corresponds to the maximum input voltage (10V).