VSCALE2
ASCII - Command | VSCALE2 |
|
| |
Syntax Transmit | VSCALE2 [Data] |
| ||
Syntax Receive | VSCALE2 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 362A (hex) | |
DIM | rpm / 10 Volts | PROFIBUS PNU | 1898 (dec) IND = 0000xxxx (bin) | |
Range | -15000 .. 15000 | DPR | 298 (dec) | |
Default | 3000 |
| ||
Opmode | 1 | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | SW2 Velocity Scaling Factor |
Description
If the analog input SW2 is used as the setpoint input for velocity control, then the VSCALE2 parameter can be used to set the scaling of the input voltage.
A 10V velocity setpoint input at input SW2 produces a velocity of VSCALE2.