AN11NR
ASCII - Command  | AN11NR  | 
  | 
  | |
Syntax Transmit  | AN11NR [Data]  | 
  | ||
Syntax Receive  | AN11NR <Data>  | Available in  | 
  | |
Type  | Variable rw  | MMI  | No  | |
ASCII Format  | Integer8  | CANBus Object Number  | 3699 (hex)  | |
DIM  | -  | PROFIBUS PNU  | 2009 (dec) IND = 0000xxxx (bin)  | |
Range  | 0, 1, 2, 3, 4  | DPR  | 409 (dec)  | |
Default  | 0  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer8  | |
Drive State  | Disable  | Weightning  | 
  | |
Start Firmware  | 4.78  | 
  | ||
Configuration  | No  | Revision  | 1.5  | |
Function Group  | Analog I/O  | EEPROM  | Yes  | |
Short Description  | No. Of INxTRIG variable, that is changed analog  | |||
Description
The parameter AN11NR defines the number (x) of the auxiliary variable IN1TRIG, IN2TRIG, IN3TRIG or IN4TRIG, which can be changed by the analog input 2: This parameter has effect only with ANCNFG=11 and ANCNFG=12.