IN2TRIG
ASCII - Command | IN2TRIG |
|
| |
Syntax Transmit | IN2TRIG [Data] |
| ||
Syntax Receive | IN2TRIG <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 3566 (hex) | |
DIM | - | PROFIBUS PNU | 1702 (dec) IND = 0000xxxx (bin) | |
Range | long int | DPR | 102 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Digital I/O | EEPROM | Yes | |
Short Description | Variable for IN2MODE | |||
Description
Auxiliary trigger variable for IN2MODE. Certain settings of IN2MODE require you to specify an additional trigger level. See IN2MODE for further details.