IN3TRIG
ASCII - Command  | IN3TRIG  | 
  | 
  | |
Syntax Transmit  | IN3TRIG [Data]  | 
  | ||
Syntax Receive  | IN3TRIG <Data>  | Available in  | 
  | |
Type  | Variable rw  | MMI  | Yes  | |
ASCII Format  | Integer32  | CANBus Object Number  | 3569 (hex)  | |
DIM  | -  | PROFIBUS PNU  | 1705 (dec) IND = 0000xxxx (bin)  | |
Range  | long int  | DPR  | 105 (dec)  | |
Default  | 0  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer32  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 1.20  | 
  | ||
Configuration  | No  | Revision  | 1.8  | |
Function Group  | Digital I/O  | EEPROM  | Yes  | |
Short Description  | Variable for IN3MODE  | |||
Description
Auxiliary trigger variable for IN3MODE. Certain settings of IN3MODE require you to specify an additional trigger level. See IN3MODE for further details