ISCALE2
ASCII - Command | ISCALE2 |
|
| |
Syntax Transmit | ISCALE2 [Data] |
| ||
Syntax Receive | ISCALE2 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3572 (hex) | |
DIM | A/10Volts | PROFIBUS PNU | 1714 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. 100.0 | DPR | 114 (dec) | |
Default | DIPEAK |
| ||
Opmode | 3 | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | Scaling of Analog Current Setpoint 2 |
Description
Defines the scaling for the analog setpoint input SW2 (if it is a current setpoint in OPMODE = 3). The current value that is set here corresponds to the maximum input voltage (10V).