AN11RANGE
ASCII - Command | AN11RANGE |
|
| |
Syntax Transmit | AN11RANGE [Data] |
| ||
Syntax Receive | AN11RANGE <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | 369A (hex) | |
DIM | - | PROFIBUS PNU | 2010 (dec) IND = 0000xxxx (bin) | |
Range | -262144 .. 262143 | DPR | 410 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.78 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | Range of the analog change of INxTRIG |
Description
The parameter AN11RANGE gives the change of IN1TRIG, IN2TRIG, IN3TRIG or IN4TRIG, that is caused by an analog input 2 step from 0V to 10V. The function is supported using ANCNFG=11 and ANCNFG=12.
Example:
ANCNFG=11
AN11NR=1
IN1TRIG=1000
AN11RANGE=500
at Analog input2 = 0V IN1TRIG = 1000
at Analog input2 = 10V IN1TRIG = 1500
at Analog input2 = -10V IN1TRIG = 500