IPEAK
ASCII - Command | IPEAK |
|
| |
Syntax Transmit | IPEAK [Data] |
| ||
Syntax Receive | IPEAK <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 356E (hex) | |
DIM | Amperes | PROFIBUS PNU | 1710 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 ... DIPEAK | DPR | 110 (dec) | |
Default | IMAX |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Current Controller | EEPROM | Yes | |
Short Description | Application Peak Current | |||
Description
IPEAK sets the peak rated current of the application (RMS value). The value to be entered is limited to the lower of the peak rated current of the motor (MIPEAK) or amplifier (DIPEAK). If the IPEAK value is too low, the drive shows following errors, and the peak torque is too low. If the IPEAK value is too high, the motor is endangered.