DIPEAK
ASCII - Command | DIPEAK |
|
| |
Syntax Transmit | DIPEAK |
| ||
Syntax Receive | DIPEAK <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3529 (hex) | |
DIM | Amperes | PROFIBUS PNU | 1641 (dec) IND = 0000xxxx (bin) | |
Range | 3.0 .. 70.0 | DPR | 41 (dec) | |
Default | Hardware Defined |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | No | |
Short Description | Drive Peak Rated Current |
Description
The peak rated current of the drive. DIPEAK is depending on VBUSBAL for drive 403, 406, 614 and 670.