VBUSBAL
ASCII - Command | VBUSBAL |
|
| |
Syntax Transmit | VBUSBAL [Data] |
| ||
Syntax Receive | VBUSBAL <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 361B (hex) | |
DIM | - | PROFIBUS PNU | 1883 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 283 (dec) | |
Default | 2 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Maximum Line Voltage |
Description
This setting is for the maximum permissible voltage for the motor. For instance, if a motor that is rated for a 400V supply is connected to the amplifier, then the setting must be VBUSBAL = 1 (400V). This sets regen and overvoltage thresholds in the amplifier to acceptable values for the motor. This ensures that the motor windings are not damaged.
If several amplifiers are connected to the supply with the DC-buses in parallel, then they must all have the same value for VBUSBAL. It must therefore be set to suit the motor with the lowest voltage rating.
- VBUSBAL=0 (230 V) VBUSMAX=450V
- VBUSBAL=1 (400 V) VBUSMAX=800V
- VBUSBAL=2 (480 V) VBUSMAX=900V
The setting for the drive 40xM is limited to 0 (230V). The default setting is also 0.
The setting for the drive 44xM is limited to 0 (400V). The default setting is also 1.
VBUSBAL also changes DICONT and DIPEAK at following drive types (starting with firmware 4.94):
VBUSBAL = 0 | VBUSBAL = 1 | VBUSBAL = 2 |
---|---|---|
443 DICONT = 3 DIPEAK = 9 | 443 DICONT = 2 DIPEAK = 6 | 443 not possible |
446 DICONT = 6 DIPEAK = 12 | 446 DICONT =4 DIPEAK = 8 | 446 not possible |
614 DICONT = 20 DIPEAK = 40 | 614 DICONT = 14 DIPEAK = 28 | 614 DICONT = 14 DIPEAK = 28 |
670 DICONT = 85 DIPEAK = 160 | 670 DICONT = 80 DIPEAK = 160 | 670 DICONT = 70 DIPEAK = 140 |