VBUSMAX
ASCII - Command | VBUSMAX |
|
| |
Syntax Transmit | VBUSMAX |
| ||
Syntax Receive | VBUSMAX <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 361C (hex) | |
DIM | Volts | PROFIBUS PNU | 1884 (dec) IND = 0000xxxx (bin) | |
Range | 450, 800, 900 | DPR | 284 (dec) | |
Default |
|
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | Yes | |
Short Description | Maximum DC-bus Voltage | |||
Description
The VBUSMAX parameter shows the value for the monitoring threshold for the fault message F02 (overvoltage).
This fault message is generated as soon as the DC-bus voltage goes above the value of VBUSMAX. The VBUSMAX threshold depends on the setting for VBUSBAL.
- VBUSBAL=0 (230 V) VBUSMAX=450V
- VBUSBAL=1 (400 V) VBUSMAX=800V
- VBSBAL=2 (480 V) VBUSMAX=900V