DICONT
ASCII - Command | DICONT |
|
| |
Syntax Transmit | DICONT |
| ||
Syntax Receive | DICONT <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3527 (hex) | |
DIM | Amperes | PROFIBUS PNU | 1639 (dec) IND = 0000xxxx (bin) | |
Range | 1.5 .. 20.0 | DPR | 39 (dec) | |
Default | Hardware Defined |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | No | |
Short Description | Drive Continuous Current |
Description
The continuous current rating of the drive. DICONT is depending on VBUSBAL for drive 403, 406, 614 and 670.