POSCNFG
ASCII - Command | POSCNFG |
|
| |
Syntax Transmit | POSCNFG [Data] |
| ||
Syntax Receive | POSCNFG <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35CF (hex) | |
DIM | - | PROFIBUS PNU | 1807 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 207 (dec) | |
Default | 0 |
| ||
Opmode | 8 | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.8 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | Axes Type |
Description
Use the axis type to select whether the axis is treated as a linear or rotary axis. This variable does not imply that the motor is a linear or rotary motor, but instead, affects the way the software limit switches are used by the Firmware. The software limit switches are treated in different ways, depending on the selection. The possible settings are:
POSCNFG=0 | Linear Axes | Axes with a limited range of movement. |
POSCNFG=1 | Rotary Axes | A rotary axes is an axes with unlimited travel. The software limit-switches |
POSCNFG=2 | Modulo Axis | Axes with a limited range of movement. |