DREF
ASCII - Command | DREF |
|
| |
Syntax Transmit | DREF [Data] |
| ||
Syntax Receive | DREF <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 352C (hex) | |
DIM | - | PROFIBUS PNU | 1644 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 44 (dec) | |
Default | 0 |
| ||
Opmode | 8 | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | Direction for Homing |
Description
The DREF parameter can be used to define the preferred direction of motion for a homing operation and for positioning with a modulo-axes (POSCNFG=2).
Status | Short description | Description |
---|---|---|
DREF = 0 | Negative movement | A homing move is always started in the negative direction (-VREF). |
DREF = 1 | Positive movement | A homing move is always started in the positive direction (+VREF). |
DREF = 2 | Optimized movement | The shortest distance between the starting position and the zero pulse of the resolver is executed in Homing Mode No. 5 (NREF=5). |