DECSTOP
ASCII - Command | DECSTOP |
|
| |
Syntax Transmit | DECSTOP [Data] |
| ||
Syntax Receive | DECSTOP <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3525 (hex) | |
DIM | Milliseconds | PROFIBUS PNU | 1637 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 32767, VLIM * 4480 (5.41) | DPR | 37 (dec) | |
Default | 10 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Quick Stop braking ramp for emergency situations |
Description
In emergency stop situations, the internal setpoint goes to 0 using the preset DECSTOP ramp. The output stage is only disabled when the actual velocity has fallen below the standstill threshold (VEL0).
An emergency stop situation exists in the following cases: