VEL0
ASCII - Command | VEL0 |
|
| |
Syntax Transmit | VEL0 [Data] |
| ||
Syntax Receive | VEL0 <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3620 (hex) | |
DIM | - | PROFIBUS PNU | 1888 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. long int | DPR | 288 (dec) | |
Default | 5 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State |
| Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Standstill Threshold | |||
Description
The VEL0 (Velocity "0") parameter defines the velocity threshold (in RPM) for the standstill signal.
The standstill signal is required for the following functions:
- Standstill signal in the status register DRVSTAT.
- If the brake is configured (MBRAKE=1), then, if the output stage is disabled, first of all the velocity is reduced to 0, and the brake is only applied after the velocity has fallen below the standstill threshold.
- If the ACTFAULT option is activated (active braking in the event of a fault), or the STOPMODE option (active braking if the output stage is disabled), then the standstill threshold defines the velocity below which the output stage will actually be disabled.