PBALMAX
ASCII - Command | PBALMAX |
|
| |
Syntax Transmit | PBALMAX [Data] |
| ||
Syntax Receive | PBALMAX <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 35C1 (hex) | |
DIM | W | PROFIBUS PNU | 1793 (dec) IND = 0000xxxx (bin) | |
Range | see Manual | DPR | 193 (dec) | |
Default | 80 / 200 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Maximum Regen Power |
Description
This parameter can be used to limit the continuous power dissipated in the regen resistor.
If the actual value of the power in the regen resistor exceeds the preset maximum value, then the regen resistor is switched off. This may trigger the fault message Overvoltage as a result. If the maximum value is too high, the regen resistor may be overloaded.