PBALRES
ASCII - Command | PBALRES |
|
| |
Syntax Transmit | PBALRES [Data] |
| ||
Syntax Receive | PBALRES <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35C2 (hex) | |
DIM | - | PROFIBUS PNU | 1794 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 194 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Select Regen Resistor |
Description
This parameter can be used to select whether the internal (0) or an external (1) regen resistor should be used. It affects the PBALMAX parameter.