MSPEED
ASCII - Command | MSPEED |
|
| |
Syntax Transmit | MSPEED [Data] |
| ||
Syntax Receive | MSPEED <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 35A3 (hex) | |
DIM | rpm | PROFIBUS PNU | 1763 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. 12000.0 | DPR | 163 (dec) | |
Default | 3000 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Maximum Rated Motor Velocity |
Description
The MSPEED setting fixes the upper limit for the following amplifier parameters: VLIM, VLIMN, 5/6 * VOSPD.