VOSPD
ASCII - Command | VOSPD |
|
| |
Syntax Transmit | VOSPD [Data] |
| ||
Syntax Receive | VOSPD <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3627 (hex) | |
DIM | rpm | PROFIBUS PNU | 1895 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. 1.2*MSPEED | DPR | 295 (dec) | |
Default | 3600 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Overspeed |
Description
The VOSPD parameter can be used to set the switch-off threshold for the fault message F08 (overspeed). As soon as the actual velocity exceeds the preset threshold, the fault message F08 is generated, and the output stage is disabled.