MAXTEMPH
ASCII - Command  | MAXTEMPH  | 
  | 
  | |
Syntax Transmit  | MAXTEMPH [Data]  | 
  | ||
Syntax Receive  | MAXTEMPH <Data>  | Available in  | 
  | |
Type  | Variable rw  | MMI  | Yes  | |
ASCII Format  | Integer16  | CANBus Object Number  | 3585 (hex)  | |
DIM  | Centigrade Degrees  | PROFIBUS PNU  | 1733 (dec) IND = 0000xxxx (bin)  | |
Range  | 20 .. 85 (90 ;SR640,SR670)  | DPR  | 133 (dec)  | |
Default  | 80  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer16  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 1.20  | 
  | ||
Configuration  | No  | Revision  | 1.8  | |
Function Group  | Basic Setup  | EEPROM  | Yes  | |
Short Description  | Heat Sink Temperature Switch off Threshold  | |||
Description
The heat sink temperature for switching off. If the heat sink temperature (as given by TEMPH) exceeds this value, the drive faults.