V
ASCII - Command | V |
|
| |
Syntax Transmit | V |
| ||
Syntax Receive | V <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 3618 (hex) | |
DIM | MUNIT | PROFIBUS PNU | 1880 (dec) IND = 0000xxxx (bin) | |
Range | -15000 .. 15000 | DPR | 280 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | Actual Velocity |
Description
The present velocity of the motor.