O1TRIG
ASCII - Command | O1TRIG |
|
| |
Syntax Transmit | O1TRIG [Data] |
| ||
Syntax Receive | O1TRIG <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 35B0 (hex) | |
DIM | - | PROFIBUS PNU | 1776 (dec) IND = 0000xxxx (bin) | |
Range | long int | DPR | 176 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Digital I/O | EEPROM | Yes | |
Short Description | Auxiliary Variable for O1MODE | |||
Description
The function of the auxiliary variable O1TRIG depends on the configuration of O1MODE.