ERRCODE
ASCII - Command | ERRCODE |
|
| |
Syntax Transmit | ERRCODE |
| ||
Syntax Receive | ERRCODE <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | - | |
Short Description | Activated Fault Messages |
Description
The ERRCODE command returns the clear text information about any existing faults.