VBUSMIN
ASCII - Command  | VBUSMIN  | 
  | 
  | |
Syntax Transmit  | VBUSMIN [Data]  | 
  | ||
Syntax Receive  | VBUSMIN <Data>  | Available in  | 
  | |
Type  | Variable rw  | MMI  | Yes  | |
ASCII Format  | Integer16  | CANBus Object Number  | 361D (hex)  | |
DIM  | Volts  | PROFIBUS PNU  | 1885 (dec) IND = 0000xxxx (bin)  | |
Range  | 30 .. 800  | DPR  | 285 (dec)  | |
Default  | 100  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer16  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 1.20  | 
  | ||
Configuration  | No  | Revision  | 1.3  | |
Function Group  | Amplifier  | EEPROM  | Yes  | |
Short Description  | Minimum DC-bus Voltage  | |||
Description
VBUSMIN defines the lower threshold for monitoring the DC-bus voltage. The fault message F05 (undervoltage) is generated as soon as the DC-bus voltage goes below this threshold. Undervoltage monitoring is only active under the following conditions.