UVLTMODE
ASCII - Command | UVLTMODE |
|
| |
Syntax Transmit | UVLTMODE [Data] |
| ||
Syntax Receive | UVLTMODE <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3617 (hex) | |
DIM | - | PROFIBUS PNU | 1879 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 279 (dec) | |
Default | 1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Undervoltage Mode |
Description
The configuration variable UVLTMODE activates or inhibits the undervoltage monitoring of the amplifier.
If the monitoring is activated (UVLTMODE=1), then the fault message F05 (undervoltage) is generated as soon a s the DC-bus voltage falls below the undervoltage threshold VBUSMIN.