NONBTB
ASCII - Command | NONBTB |
|
| |
Syntax Transmit | NONBTB [Data] |
| ||
Syntax Receive | NONBTB <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35AA (hex) | |
DIM | - | PROFIBUS PNU | 1770 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 170 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.9 | |
Function Group | Drive Status | EEPROM | Yes | |
Short Description | Mains-BTB Check On/Off |
Description
If the Mains-BTB signal (power on) is missing, then the output stage will produce a fault message F16 (Mains-BTB) when it is enabled. If this response is not wanted, then the monitoring of the Mains-BTB signal can be switched off (NONBTB 1). This function can be used to control a DC supply. See also UVLTMODE.
Starting with firmware 5.41, this parameter is changed to a configuration parameter