TEMPM
ASCII - Command | TEMPM |
|
| |
Syntax Transmit | TEMPM |
| ||
Syntax Receive | TEMPM <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 3612 (hex) | |
DIM | Ohm | PROFIBUS PNU | 1874 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 10000 | DPR | 274 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | Motor Temperature |
Description
Indicates the motor temperature, in the form of the resistance of the temperature sensor (in ohms).