Devices
All certified DALI-2 devices are listed in a product database on the homepage of the DALI Alliance (https://www.dali-alliance.org/products).
Each certified DALI-2 device has a unique GTIN (Global Trade Item Number). This GTIN can be read via memory bank 0 within the addresses 16#03 to 16#08 with the help of the function blocks FB_DALI102ReadMemoryBank and FB_DALI103ReadMemoryBank. Furthermore, the memory bank can also be read out with the DALI PLC Commissioning Tool (see DALI PLC Commissioning Tool) and the KS2000 (see Commissioning KL6821).
The devices that are supported by a function block in the library are listed below:
B.E.G.
Name | Function block name | GTIN |
|---|---|---|
Indoor 180-BMS DALI-2 | 4007529935406 | |
LC-Mini 120-BMS DALI-2 | 4007529935413 | |
PD11-BMS-FLAT DALI-2 | 4007529935420 | |
PD2N-BMS-FC DALI-2 | 4007529935437 | |
PD2N-BMS-FM DALI-2 | 4007529935444 | |
PD4N-BMS DALI-2 | 4007529935468 | |
PD4-BMS-GH-SM DALI-2 | 4007529935451 | |
PICO-BMS DALI-2 | 4007529935475 |
Esylux
Name | Function block name | GTIN |
|---|---|---|
PD 180/16 BASIC BMS DALI-2 | 4015120432101 | |
PD 180/16 BASIC BMS DALI-2 FEL SF SDUE WH | 4015120432118 | |
PD 180/16 BASIC BMS DALI-2 FEL SF SDUE BK | 4015120432125 | |
PD 180/16 BASIC BMS DALI-2 FEL SF EDUE WH | 4015120432132 | |
PD 180/16 BASIC BMS DALI-2 FEL SF EDUE BK | 4015120432149 | |
PD 180/16 BASIC BMS DALI-2 FEL NUP NAP NCO IP55 WH | 4015120432156 | |
PD-C 360/8 BMS DALI-2 | 4015120428203 | |
PD-C 360/24 BMS DALI-2 | 4015120428210 | |
PD-C 360/32 BMS DALI-2 | 4015120424885 | |
PD-C 360/8 mini BMS DALI-2 | 4015120423048 | |
PD-FLAT 360/8 RW BMS DALI-2 | 4015120423031 | |
PD-FLAT 360/8 SW BMS DALI-2 | 4015120423024 | |
PD-FLAT-L 360/8 RW BMS DALI-2 | 4015120423055 |
Glamox
Name | Function block name | GTIN |
|---|---|---|
LMS E2D DALI-2 6 x Input Module | 5903531583767 | |
LMS DALI-2 PB8 SWITCH PANEL | 7020940423762 |
Helvar
Name | Function block name | GTIN |
|---|---|---|
142WD2 2-Button Module white | 5030797801424 | |
137WD2 4-Button Module white | 5030797821378 | |
137BD2 4-Button Module black | 5030797811379 | |
144WD2 4-Button Module White | 5030797801448 | |
134WD2 5-Button Module white | 5030797821347 | |
134BD2 5-Button Module black | 5030797811348 | |
146WD2 6-Button Module white | 5030797801462 | |
135WD2 7-Button Module white | 5030797821354 | |
135BD2 7-Button Module black | 5030797811355 | |
136WD2 8-Button Module white | 5030797821361 | |
136BD2 8-Button Module black | 5030797811362 | |
148WD2 8-Button Module white | 5030797801486 | |
325D2 Multisensor High Bay DALI-2 R60 | 5030797803251 |
Loytec
Name | Function block name | GTIN |
|---|---|---|
LDALI-BM2 | 4710901730512 | |
LDALI-MS4-BT | 4710901730741 | |
LDALI-MS2-BT | 4710901730734 | |
LDALI-MS2 | 4710901730505 |
Lunatone
Name | Function block name | GTIN |
|---|---|---|
DALI-2 CS Integration | 9010342013546 | |
DALI-2 CS Integration THP | 9010342013546 | |
DALI-2 CS Integration THP-AQ | 9010342013546 | |
DALI-2 MC | 9010342012730 | |
DALI-2 MC4L | 9010342012754 | |
DALI-2 Cross Switch | 9010342010224 |
Niko
Name | Function block name | GTIN |
|---|---|---|
P46LR for surface mounting | 5413736374195 | |
P46LR for SnapFit flush mounting | 5413736374164 | |
P46LR for flush-mounting box | 5413736374140 | |
P46MR for surface mounting | 5413736374393 | |
P46MR for SnapFit flush mounting | 5413736374362 | |
P46MR for flush-mounting box | 5413736374348 |
Osram
Name | Function block name | GTIN |
|---|---|---|
DALI COUPLER E G2 | 4062172072212 | |
DALI COUPLER HF G2 | 4062172072199 | |
DALI COUPLER LS HIGHBAY G2 | 4062172072137 | |
DALI COUPLER MULTI3 G2 | 4062172072113 | |
DALI COUPLER PB G2 | 4062172087575 | |
LS/PD CI G2 | 4062172072069 | |
LS/PD LI G2 | 4062172072069 | |
LS/PD LI UF G2 | 4062172072045 |
Siteco
Name | Function block name | GTIN |
|---|---|---|
Connect 31 |
|
Smart Device
Name | Function block name | GTIN |
|---|---|---|
SD360-8 Basic | 5700002215727 |
Steinel
Name | Function block name | GTIN |
|---|---|---|
Dual HF | 4007841057459 | |
Dual Tech US | 4007841057473 | |
Dual US | 4007841057466 | |
IR Quattro HD | 4007841057497 | |
Single US | 4007841057503 | |
US 360 | 4007841057534 | |
Dual Light Sensor AP | 4007841066291 | |
Dual Light Sensor AP square shape | 4007841057411 | |
Dual Light Sensor AP round shape | 4007841057428 | |
Dual Light Sensor UP | 4007841066369 | |
Dual Light Sensor UP square shape | 4007841057435 | |
Dual Light Sensor UP round shape | 4007841057442 | |
Hallway IPD UP | 4007841064532 | |
Hallway IPD AP | 4007841064549 | |
Hallway IPD ECO UP | 4007841079048 | |
Hallway IPD ECO AP | 4007841079031 | |
HF 3360 AP | 4007841066284 | |
HF 3360 AP square shape | 4007841057312 | |
HF 3360 AP round shape | 4007841057329 | |
HF 3360 UP | 4007841066352 | |
HF 3360 UP square shape | 4007841057336 | |
HF 3360 UP round shape | 4007841057343 | |
HF 360 | 4007841057480 | |
HF 360 II IPD UP | 4007841064280 | |
HF 360 II IPD AP | 4007841064297 | |
HF 360 II IPD ECO UP | 4007841067465 | |
HF 360 II IPD ECO AP | 4007841067458 | |
IR Micro | 4007841057732 | |
IR Quattro Micro | 4007841053871 | |
IR Quattro Slim XS | 4007841065034 | |
IR Quattro Slim XS square shape | 4007841057510 | |
IR Quattro Slim XS round shape | 4007841057527 | |
IS 345 AP | 4007841066253 | |
IS 345 AP square shape | 4007841057275 | |
IS 345 AP round shape | 4007841057299 | |
IS 345 UP | 4007841066321 | |
IS 345 UP square shape | 4007841057282 | |
IS 345 UP round shape | 4007841057305 | |
IS 345 MX AP | 4007841066260 | |
IS 345 MX AP square shape | 4007841057398 | |
IS 345 MX UP | 4007841066338 | |
IS 3180 AP | 4007841066277 | |
IS 3180 AP square shape | 4007841057350 | |
IS 3180 UP | 4007841066345 | |
IS 3180 UP square shape | 4007841057367 | |
IS 3360 AP | 4007841066239 | |
IS 3360 AP square shape | 4007841057237 | |
IS 3360 AP round shape | 4007841057251 | |
IS 3360 UP | 4007841066307 | |
IS 3360 UP square shape | 4007841057244 | |
IS 3360 UP round shape | 4007841057268 | |
IS 3360 MX AP | 4007841066246 | |
IS 3360 MX AP square shape | 4007841057374 | |
IS 3360 MX UP | 4007841066314 | |
IS 3360 MX UP square shape | 4007841057381 |
Sunricher
Name | Function block name | GTIN |
|---|---|---|
Push Button Coupler | 6971542121819 |
Theben
Name | Function block name | GTIN |
|---|---|---|
PlanoSpot 360 | 4003468200360 | |
thePassa P360 | 4003468200353 | |
theRonda P360 | 4003468200353 | |
theRonda S360 | 4003468200384 | |
TA 4 S DALI-2 | 4003468491584 |
Tridonic
Name | Function block name | GTIN |
|---|---|---|
MSensor G3 SRC 30 PIR 5DPI | 9006210666693 | |
MSensor G3 SFI 30 PIR 5DPI BK | 9006210672540 | |
MSensor G3 SFI 30 PIR 5DPI WH | 9006210672502 | |
MSensor G3 SFI 30 PIR 16DPI WH | 9006210656205 | |
MSensor G3 SFI 30 PIR 10DPI WH | 9006210648149 | |
DALI XC G3 CWM 30 DA2 | 9006210708881 | |
PCell SSI 31 PC DA2 SA | 9006210734873 |
Zencontrol
Name | Function block name | GTIN |
|---|---|---|
PIR | 9336462199091 | |
Scenepanel Switch | 6971103530319 | |
Switch 1 Button | 9336462191897 |
As an alternative to the device function blocks, individual instances of DALI control devices can be addressed via the general function blocks. Each of the general function blocks refers to a specific part of IEC 62386.
IEC 62386-XXX | Function | Function block name |
|---|---|---|
103 | General properties of the control devices | |
301 | Push button | |
302 | Absolute encoder | |
303 | Occupancy sensor | |
304 | Light sensor |
Further function blocks to simplify the application of device function blocks
Function block name | Function |
|---|---|
Determines the static state from the events of a push button. |