FB_DALI301PushButton

The function block is used for the configuration and operation of an instance of a DALI control device that supports Part 301 (push buttons).
Further information on the supported instance types can be found here:
Part 301 (push buttons) - Introduction
If necessary, the output value can also be queried immediately via the variable bQueryInputValue, even if the corresponding instance is not enabled.
The existing parameters can be overwritten by changing the properties listed below. All parameters are written to the DALI control device by a positive edge at bInitialize and stored there.
The outputs with the output values of the DALI device only contain valid values if the function block was executed without errors (bError = FALSE). If the output bError = TRUE, the outputs with the output values must not be evaluated.
![]() | Set the times so that as few events as possible are sent. If too many events are sent, this can have a negative effect on the behavior of the application. |
![]() | The function block cannot be used when using the KL6811. |
Inputs
VAR_INPUT
bInitialize : BOOL := FALSE;
nShortAddress : BYTE := 0;
nInstanceNumber : BYTE := 0;
bQueryInputValue : BOOL := FALSE;
bGetInputNotifications : BOOL := TRUE;
nOptions : DWORD := 0;
END_VARName | Type | Description |
|---|---|---|
bInitialize | BOOL | The configuration of the DALI control device is started by a positive edge at this input. During this time no DALI commands are processed. |
nShortAddress | BYTE | Short address (0…63) of the DALI control device. |
nInstanceNumber | BYTE | Number of the instance (0…31) of the DALI control device to be addressed. |
bQueryInputValue | BOOL | The state of the input is queried immediately by a positive edge at this input. A query is possible even if the instance is disabled via the bEnableInstance property. |
bGetInputNotifications | BOOL | A TRUE at this input causes the received Input Notification Events to be output at the output. |
nOptions | DWORD | Reserved for future extensions. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bInitializing : BOOL;
bReadingInputValue : BOOL;
nPushButtonEvent : WORD;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). |
bInitializing | BOOL | The output is set as soon as the initialization of the DALI control device has been started, and remains active until all DALI commands have been executed. |
bReadingInputValue | BOOL | The output is set as soon as the manual reading of the input has been triggered. |
nPushButtonEvent | WORD | The output outputs the events for the push button via one bit for one cycle. |
Bit | Description |
|---|---|
0 | Push button released. |
1 | Push button pressed. |
2 | Short keystroke. |
3 | Double keystroke. |
4 | Start long keystroke. |
5 | Repeat long keystroke. |
6 | Stop long keystroke. |
7 | Push button free again; was previously blocked. |
8 | Push button blocked. |
The function block FB_DALI_ToPushButtonState can be used to convert the state of a push button into a BOOL variable.
Properties
All parameters that are written to the DALI control device via bInitialize are available as properties.
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
bEnableInstance | BOOL | Get, Set | TRUE | The instance can be enabled or disabled on the DALI control device. If this property is FALSE, sending events from this instance is disabled. However, the actual value of the instance can still be queried via the input bQueryInputValue. |
nEventFilter | BYTE | Get, Set | 2#1000_0011 | Setting of the event filter. |
eEventPriority | E_DALIEventPriority | Get, Set | Middle | Setting of the event priority. |
nRepeatTimer | UINT | Get, Set | 160 ms | Time (100...2000 ms) after which the pending push button event is repeated in case of a long button press. |
nShortTimer | UINT | Get, Set | 500 ms | Time (tShortMin...5100 ms) to distinguish between a long and a short button press |
nDoubleTimer | UINT | Get, Set | 0 ms | Time (0, tDoubleMin…2000 ms) to distinguish between a single and a double button press. |
nStuckTimer | USINT | Get, Set | 20 s | Time (5…255 s) after which the push button no longer represents a long button press. The push button is stuck. |
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.11 | Tc3_DALI from v3.5.0.0 |
