Runtime messages
Value (hex) | Value (dec) | Text ID | Description |
|---|---|---|---|
16#0000 | 0 | NoError | No error. |
16#0001 | 1 | NoResponseFromTheDALITerminal | No response from the DALI terminal. |
16#0002 | 2 | NoResponseFromTheDALIDevice | No response from the DALI device. |
16#0003 | 3 | CommandBufferOverflow | Overflow of the command buffer. |
16#0004 | 4 | NoAnswerFromTheCommunicationBlock | No answer from the communication block. |
16#0005 | 5 | DALICollisionDetectedOnTheBackwardChannel | DALI collision detected on the backward channel: during the transfer of a DALI frame, a collision with the send data of another DALI device was detected. |
16#0006 | 6 | DALICollisionDetectedOnTheForwardChannel | DALI collision detected on the forward channel: during the transfer of a DALI frame, a collision with the send data of another DALI control device was detected. The error also occurs if the 24 V supply is missing at the power contacts of the KL6811. |
16#0007 | 7 | OverloadOfTheInternalDALIPowerSupplyUnitOfTheBusTerminal_BusUnderVoltage | When using the internal DALI power supply unit of the bus terminal: overload of the internal DALI power supply unit of the bus terminal (bus undervoltage). |
16#0008 | 8 | PowerSupplyUnitFaultDetected | When using the internal DALI power supply unit: Power supply unit fault detected. |
16#0009 | 9 | TheProcessImageWasDisabledByDI1OrDI2 | The process image was disabled by the DI1 or DI2 inputs of the terminal. |
16#000A | 10 | ShortCircuitDetectedOnTheDALIBus | The 24 V DC supply voltage at connections 1 and 5 of the KL6821/EL6821 is missing, or a short circuit has been detected on the DALI bus. |
16#000B | 11 | CollisionErrorOnTheDALIBus | Due to collisions on the DALI bus, the DALI command could not be sent. |
16#000C | 12 | ItemInReceiveBufferIsInvalid | The item in the receive buffer of the KL6821/EL6821 is invalid. |
16#000D | 13 | TheInterfaceToTheCommunicationBufferIsNotInitialized | The interface pointer on the communication block is not initialized. |
16#000E | 14 | TheCommandBuffersHaveBeenBlockedForLongerThanPermitted | The command buffer was blocked for longer than is permitted. |
16#000F | 15 | TheTerminalHasReturnedAnErrorDuringInternalAddressing | The terminal has returned an error during addressing. |
16#0010 | 16 | DuringInternalAddressingTheTerminalHasDetectedAShortCircuitOnTheBus | During addressing the terminal has detected a short circuit on the bus. |
16#0011 | 17 | DuringInternalAddressingTheTerminalHasDetectedThatThereIsNoFurtherShortAddressAvailable | During addressing the terminal has detected that there is no free short address available. |
16#0012 | 18 | DuringInternalAddressingTheTerminalHasDetectedThatSeveralDevicesHaveTheSameLongAddress | During addressing the terminal has detected that several devices have the same long address. |
16#0013 | 19 | InternalAddressingHasFailed3Times | The addressing failed three times. |
16#0014 | 20 | TimeoutDuringInternalAddressing | Addressing timeout. The terminal has not sent a response following the start of addressing. |
16#0015 | 21 | NoResponseFromTheDALIDeviceInstance | No response from the instance of the DALI device. |
16#0016 | 22 | TheKL6811DoesNotSupportThisDALICommand | The KL6811 supports only 16-bit commands (IEC 62386-102 and IEC 62386-2xx). |
16#0017 | 23 | ErrorDuringTheConfigurationOfTheTerminal | An error occurred during configuration of the terminal. |
16#0018 | 24 | NoResponseFromTheDALIDevice2 | No response from the DALI device. |
16#0019 | 25 | NoFreeShortAddressAvailable | No more free short addresses are available. |
16#001A | 26 | ErrorDuringAddressing | An error occurred during addressing. |
16#001B | 27 | InvalidResponseFromTheDALIDevice | The response from the DALI device is invalid. |
16#001C | 28 | InvalidResponseFromTheDALIDeviceInstance | Invalid response from the instance of the DALI device. |
16#001D | 29 | ThisDALICommandIsNotSupportedByTheSimulation | This DALI command is not supported by the simulation. |
16#001E | 30 | CommandBuffersBlockedByMutex | Access to the command buffer is not possible due to blocking by the mutex. |
16#001F | 31 | ItemInReceiveBufferErrorBitTiming | The item in the receive buffer of the KL6821/EL6821 has a bit timing error. |
16#0020 | 32 | ItemInReceiveBufferIncorrectNumberOfBits | The item in the receive buffer of the KL6821/EL6821 has an incorrect number of bits. |
16#0021 | 33 | ItemInReceiveBufferEncodingError | An error has occurred in the item in the receive buffer of the KL6821/EL6821 during decoding. |
16#0022 | 34 | DuringAddressingTheTerminalHasDetectedMissingResponse | During addressing, the terminal has detected a missing response from a device. |
16#00AA | 170 | ParameterDetectionSensitivityLiesOutsideOfTheValidRange | Parameter nDetectionSensitivity is outside the valid range (0...100 %, 254). |
16#00AB | 171 | ParameterSensitivityPart303LiesOutsideOfTheValidRange | Parameter nSensitivityN is outside the valid range (0...100 %, 254). |
16#00AC | 172 | ParameterCommandIsNotValid | Parameter nCommand is not a valid command. |
16#00AD | 173 | ParameterLuxRangeBrightnessLiesOutsideOfTheValidRange | Parameter nLuxRangeBrightness is outside the valid range (0…1). |
16#00AE | 174 | ParameterAlarmEventPriorityLiesOutsideOfTheValidRange | Parameter eAlarmEventPriority is outside the valid range (E_DALIEventPriority.Low...E_DALIEventPriority.MiddleHigh). |
16#00AF | 175 | ParameterAlarmXHysteresisPart306LiesOutsideOfTheValidRange | Parameter nAlarmNHysteresis is outside the valid range (0...4194303). |
16#00B0 | 176 | ParameterAlarmXLevelPart306LiesOutsideOfTheValidRange | Parameter nAlarmNLevel is outside the valid range (0...4194303). |
16#00B1 | 177 | ParameterAlarmReportTimerPart306LiesOutsideOfTheValidRange | Parameter nAlarmReportTimer is outside the valid range (0...1275 s). |
16#00B2 | 178 | ParameterReportTimerPart306LiesOutsideOfTheValidRange | Parameter nReportTimer is outside the valid range (0...1275 s). |
16#00B3 | 179 | ParameterAlarmLevelLiesOutsideOfTheValidRange | Parameter nAlarmLevel lies outside of the valid range (0...4194303). |
16#00B4 | 180 | ParameterAlarmHysteresisLiesOutsideOfTheValidRange | Parameter nAlarmHysteresis lies outside of the valid range (0...4194303). |
16#00B5 | 181 | WritingToTheOffsetOfTheMemoryBankWasNotSuccessful | Writing to the offset of a memory bank of a DALI device was not successful. |
16#00B6 | 182 | ParameterColourTypeLiesOutsideOfTheValidRange | Parameter eColourType is outside the valid range (E_DALIColourType.XyCoordinate...E_DALIColourType.RGBWAFControl). |
16#00B7 | 183 | ParameterEmergencyLevelLiesOutsideOfTheValidRange | Parameter nEmergencyLevel is outside the valid range (emergencyMinLevel...emergencyMaxLevel, 255). |
16#00B8 | 184 | ParameterDurationTestIntervalLiesOutsideOfTheValidRange | Parameter nDurationTestInterval is outside the valid range (0...97). |
16#00B9 | 185 | ParameterSensitivityOccupancyPartial3Part303LiesOutsideOfTheValidRange | Parameter nSensitivityN is outside the valid range (1…100). |
16#00BA | 186 | ParameterSensitivityOccupancyPartial2Part303LiesOutsideOfTheValidRange | Parameter nSensitivityN is outside the valid range (0…4). |
16#00BB | 187 | ParameterExtendedFadeTimeBaseLiesOutsideOfTheValidRange | Parameter eExtendedFadeTimeBase is outside the valid range (E_DALIExtendedFadeTimeBase.Base01...E_DALIExtendedFadeTimeBase.Base16). |
16#00BC | 188 | ParameterExtendedFadeTimeMultiplierLiesOutsideOfTheValidRange | Parameter eExtendedFadeTimeMultiplier is outside the valid range (E_DALIExtendedFadeTimeMultiplier.Disabled...E_DALIExtendedFadeTimeMultiplier.Multiplier1min). |
16#00BD | 189 | ParameterDeadtimeLiesOutsideOfTheValidRange | Parameter tDeadtime is outside the valid range (2...3600 s). |
16#00BE | 190 | ParameterHysteresisLiesOutsideOfTheValidRange2 | Parameter nHysteresis is outside the valid range (0...25 %). |
16#00BF | 191 | ParameterDeadtimeTimerLiesOutsideOfTheValidRange | Parameter nDeadtimeTimer is outside the valid range (0...12750 ms). |
16#00C0 | 192 | ParameterHoldTimerLiesOutsideOfTheValidRange | Parameter nHoldTimer is outside the valid range (1...2538 ms). |
16#00C1 | 193 | ParameterStuckTimerLiesOutsideOfTheValidRange | Parameter nStuckTimer is outside the valid range (5...255 s). |
16#00C2 | 194 | ParameterShortLiesOutsideOfTheValidRange | Parameter nShort is outside the valid range (tShortMin...255). |
16#00C3 | 195 | ParameterShortTimerPart301LiesOutsideOfTheValidRange | Parameter nShortTimerN is outside the valid range (tShortMin...5100 ms). |
16#00C4 | 196 | ParameterShortTimerLiesOutsideOfTheValidRange | Parameter nShortTimer is outside the valid range (tShortMin...5100 ms). |
16#00C5 | 197 | ParameterDoubleTimerPart301LiesOutsideOfTheValidRange | Parameter nDoubleTimerN is outside the valid range (0, tDoubleMin...2000 ms). |
16#00C6 | 198 | ParameterDoubleTimerLiesOutsideOfTheValidRange | Parameter nDoubleTimer is outside the valid range (0, tDoubleMin...2000 ms). |
16#00C7 | 199 | ParameterRepeatTimerLiesOutsideOfTheValidRange | Parameter nRepeatTimer is outside the valid range (100...2000 ms). |
16#00C8 | 200 | ParameterEventSchemeLiesOutsideOfTheValidRange | Parameter eEventScheme is outside the valid range (see E_DALIEventScheme). |
16#00C9 | 201 | ParameterAddressIsAGroupAddressAndLiesOutsideOfTheValidRange2 | Parameter nAddress is a group address and is outside the valid range (0...31). |
16#00CA | 202 | ParameterEventPriorityDeviceLiesOutsideOfTheValidRange | Parameter eEventPriorityN is outside the valid range (E_DALIEventPriority.Low...E_DALIEventPriority.MiddleHigh). |
16#00CB | 203 | ParameterALSCorrectionFactorPart304LiesOutsideOfTheValidRange | Parameter nALSxCorrectionFactorN is outside the valid range (0.1...5.0). |
16#00CC | 204 | ParameterRoomCorrectionFactorPart304LiesOutsideOfTheValidRange | Parameter nRoomCorrectionFactorN is outside the valid range (5...200). |
16#00CD | 205 | ParameterSwitchOnLevelLiesOutsideOfTheValidRange | Parameter nSwitchOnLevel is outside the valid range (minLevel...maxLevel). |
16#00CE | 206 | ParameterHysteresisPart304LiesOutsideOfTheValidRange | Parameter nHysteresisN is outside the valid range (0...25 %). |
16#00CF | 207 | ParameterDeadtimeTimerPart304LiesOutsideOfTheValidRange | Parameter nDeadtimeTimerN is outside the valid range (0...12750 ms). |
16#00D0 | 208 | ParameterSensitivityOccupancyPartialPart303LiesOutsideOfTheValidRange | Parameter nSensitivityN is outside the valid range (1…5). |
16#00D1 | 209 | ParameterSensitivityOccupancyPercentPart303LiesOutsideOfTheValidRange | Parameter nSensitivityN is outside the valid range (0...100 %). |
16#00D2 | 210 | ParameterDetectionRangeOccupancyPart303LiesOutsideOfTheValidRange | Parameter nDetectionRangeN is outside the valid range (0...100 %). |
16#00D3 | 211 | ParameterHoldTimerPart303LiesOutsideOfTheValidRange | Parameter nHoldTimerN is outside the valid range (1...2538 ms). |
16#00D4 | 212 | ParameterDeadtimeTimerPart303LiesOutsideOfTheValidRange | Parameter nDeadtimeTimerN is outside the valid range (0...12750 ms). |
16#00D5 | 213 | ParameterHysteresisLiesOutsideOfTheValidRange3 | Parameter nHysteresis is outside the valid range (1...65535). |
16#00D6 | 214 | ParameterDeadtimeTimerPart302LiesOutsideOfTheValidRange | Parameter nDeadtimeTimerN is outside the valid range (0...12750 ms). |
16#00D7 | 215 | ParameterStuckTimerPart301LiesOutsideOfTheValidRange | Parameter nStuckTimerN is outside the valid range (5...255 ms). |
16#00D8 | 216 | ParameterRepeatTimerPart301LiesOutsideOfTheValidRange | Parameter nRepeatTimerN is outside the valid range (100...2000 ms). |
16#00D9 | 217 | ParameterUpSwitchOffThresholdLiesOutsideOfTheValidRange | Parameter nUpSwitchOffThreshold is outside the valid range (1...255). |
16#00DA | 218 | ParameterUpSwitchOnThresholdLiesOutsideOfTheValidRange | Parameter nUpSwitchOnThreshold is outside the valid range (1...255). |
16#00DB | 219 | ParameterLevelMemoryModeLiesOutsideOfTheValidRange | Parameter nLevelMemoryMode is outside the valid range (1…254). |
16#00DC | 220 | ParameterMinLevelIsGreaterThanMaxLevel | Parameter nMinLevel is greater than nMaxLevel. |
16#00DD | 221 | ParameterReferenceDeviceAddressLiesOutsideOfTheValidRange | Parameter nReferenceDeviceAddress is outside the valid range (0...63). |
16#00DE | 222 | ErrorDuringReadingOffsetFromMemoryBank | An error occurred while reading an offset from the memory bank. |
16#00DF | 223 | ParameterSubRangeStartLiesOutsideOfTheValidRange | Parameter nSubRangeStart is outside the valid range. |
16#00E0 | 224 | ErrorReadingMemoryBankDTR0IsWrong | An error occurred while reading a memory bank. The value of DTR0 is not as expected. |
16#00E1 | 225 | ParameterSubRangeEndLiesOutsideOfTheValidRange | Parameter nSubRangeEnd is outside the valid range. |
16#00E2 | 226 | ReadCommandReturnedTMASK | The DALI device returns TMASK. The value is not currently available. |
16#00E3 | 227 | ReadCommandReturnedMASK | The DALI device returns MASK. The value is not available. |
16#00E4 | 228 | ParameterInternalControlGearReferenceTemperatureLiesOutsideOfTheValidRange | Parameter nInternalControlGearReferenceTemperature is outside the valid range (-60…193 °C). |
16#00E5 | 229 | ParameterLightSourceOnTimeResettableLiesOutsideOfTheValidRange | Parameter nLightSourceOnTimeResettable is outside the valid range (0…4294967293 s). |
16#00E6 | 230 | ParameterLightSourceStartCounterResettableLiesOutsideOfTheValidRange | Parameter nLightSourceStartCounterResettable is outside the valid range (0…16777213). |
16#00E7 | 231 | ParameterRatedMedianUsefulLifeOfLuminaireLiesOutsideOfTheValidRange | Parameter nRatedMedianUsefulLifeOfLuminaire is outside the valid range (0…253). |
16#00E8 | 232 | ParameterRatedMedianUsefulLightSourceStartsLiesOutsideOfTheValidRange | Parameter nRatedMedianUsefulLightSourceStarts is outside the valid range (0…65533) |
16#00E9 | 233 | ParameterInstanceNumberLiesOutsideOfTheValidRange | Parameter nInstanceNumber is outside the valid range (0…31). |
16#00EA | 234 | ParameterShortAddressLiesOutsideOfTheValidRange2 | Parameter nShortAddress is outside the valid range (0…63). |
16#00EB | 235 | ParameterSubRangeEndIsLessThanSubRangeStart | Parameter nSubRangeEnd is smaller than nSubRangeStart. |
16#00EC | 236 | ParameterFastFadeTimeLiesOutsideOfTheValidRange | Parameter eFastFadeTime is outside the valid range (E_DALIFastFadeTime.Disabled...E_DALIFastFadeTime.T700ms). |
16#00ED | 237 | ParameterDimmingCurveLiesOutsideOfTheValidRange | Parameter eDimmingCurve is outside the valid range (see E_DALIDimmingCurve). |
16#00EE | 238 | ParameterEventPriorityLiesOutsideOfTheValidRange | Parameter eEventPriority is outside the valid range (E_DALIEventPriority.Low...E_DALIEventPriority.MiddleHigh). |
16#00EF | 239 | ParameterShortAddressLiesOutsideOfTheValidRange | Parameter nShortAddress is outside the valid range (0…63, 255). |
16#00F0 | 240 | ParameterAddressInfoInstanceGroupLiesOutsideOfTheValidRange | Parameter nAddressInfo1/nAddressInfo2 defines an instance group and is outside the valid range (0…31). |
16#00F1 | 241 | ParameterAddressInfoDeviceGroupLiesOutsideOfTheValidRange | Parameter nAddressInfo1/nAddressInfo2 defines a device group and is outside the valid range (0…31). |
16#00F2 | 242 | ParameterAddressInfoShortAddressLiesOutsideOfTheValidRange | Parameter nAddressInfo1/nAddressInfo2 defines a short address and is outside the valid range (0…63). |
16#00F3 | 243 | ParameterAddressInfoInstanceNumberLiesOutsideOfTheValidRange | Parameter nAddressInfo1/nAddressInfo2 defines an instance number and is outside the valid range (0…31). |
16#00F4 | 244 | ParameterAddressInfoInstanceTypeLiesOutsideOfTheValidRange | Parameter nAddressInfo1/nAddressInfo2 defines an instance type and is outside the valid range (0…31). |
16#00F5 | 245 | ParameterHysteresisLiesOutsideOfTheValidRange | Parameter nHysteresis is outside the valid range (0...25). |
16#00F6 | 246 | ParameterHoldLiesOutsideOfTheValidRange | Parameter nHold is outside the valid range (0…254). |
16#00F7 | 247 | ParameterDoubleLiesOutsideOfTheValidRange | Parameter nDouble is outside the valid range (0, tDoubleMin…100). |
16#00F8 | 248 | ParameterRepeatLiesOutsideOfTheValidRange | Parameter nRepeat is outside the valid range (5…100). |
16#00F9 | 249 | ParameterStuckLiesOutsideOfTheValidRange | Parameter nStuck is outside the valid range (5…255). |
16#00FA | 250 | ParameterResolutionLiesOutsideOfTheValidRange | Parameter nResolution is outside the valid range (1…64). |
16#00FB | 251 | ParameterEventFilterLiesOutsideOfTheValidRange | Parameter nEventFilter is outside the valid range (16#00_0000…16#FF_FFFF). |
16#00FC | 252 | ParameterChangeAddressListIsEmpty | Parameter aChangeAddressList is empty. |
16#00FD | 253 | ParameterChangeAddressListContainsAnInvalidShortAddressEntry | Parameter aChangeAddressList contains an invalid short address entry. |
16#00FE | 254 | ParameterChangeAddressListContainsADoubleListEntryInTheShortAddresses | Parameter aChangeAddressList contains a double list entry in the short addresses. |
16#00FF | 255 | ParameterChangeAddressListContainsAnEntryForANewShortAddressWhichIsAlreadyAssigned | Parameter aChangeAddressList contains an entry for a new short address which is already assigned to a device that is not affected by changes. The addresses have been changed back. |
16#0100 | 256 | ParameterMaxResponseTableEntriesLiesOutsideOfTheValidRange | Parameter cMaxResponseTableEntries is outside the valid range (2…250). |
16#0101 | 257 | ParameterMaxEventTableEntriesLiesOutsideOfTheValidRange | Parameter cMaxEventTableEntries is outside the valid range (2…250). |
16#0102 | 258 | ParameterTimeoutTransactionLiesOutsideOfTheValidRange | Parameter cTimeoutTransaction is outside the valid range (2...120 s). |
16#0103 | 259 | ParameterMaxCommandBufferEntriesLiesOutsideOfTheValidRange | Parameter cMaxCommandBufferEntries is outside the valid range (2…250). |
16#0104 | 260 | ParameterDataFrameTypeLiesOutsideTheValidRange | Parameter eDataFrameType is outside the valid range (see E_DALIDataFrameType). |
16#0105 | 261 | ParameterAddressTypeLiesOutsideOfTheValidRange | Parameter eAddressType is outside the valid range (see E_DALIAddressType). |
16#0106 | 262 | ParameterAddressIsAShortAddressAndLiesOutsideOfTheValidRange | Parameter nAddress is a short address and is outside the valid range (0...63). |
16#0107 | 263 | ParameterAddressIsAGroupAddressAndLiesOutsideOfTheValidRange | Parameter nAddress is a group address and is outside the valid range (0…15). |
16#0108 | 264 | ParameterCommandPriorityLiesOutsideOfTheValidRange | Parameter eCommandPriority is outside the valid range (E_DALICommandPriority.Low...E_DALICommandPriority.High). |
16#0109 | 265 | ParameterInstanceAddressTypeLiesOutsideTheValidRange | Parameter eInstanceAddressType is outside the valid range (see E_DALIInstanceAddressType). |
16#010A | 266 | ParameterInstanceAddressIsAInstanceNumberAndLiesOutsideOfTheValidRange | Parameter nInstanceAddress is an instance number and is outside the valid range (0…31). |
16#010B | 267 | ParameterInstanceAddressIsAInstanceGroupAndLiesOutsideOfTheValidRange | Parameter nInstanceAddress is an instance group and is outside the valid range (0…31). |
16#010C | 268 | ParameterInstanceAddressIsAInstanceTypeAndLiesOutsideOfTheValidRange | Parameter nInstanceAddress is an instance type and is outside the valid range (0…31). |
16#010D | 269 | ParameterInstanceAddressIsAFeatureOnInstanceNumberLevelAndLiesOutsideOfTheValidRange | Parameter nInstanceAddress is a feature on instance number level and is outside the valid range (0…31). |
16#010E | 270 | ParameterInstanceAddressIsAFeatureOnInstanceGroupLevelAndLiesOutsideOfTheValidRange | Parameter nInstanceAddress is a feature on instance group level and is outside the valid range (0…31). |
16#010F | 271 | ParameterInstanceAddressIsAFeatureOnInstanceTypeLevelAndLiesOutsideOfTheValidRange | Parameter nInstanceAddress is a feature on instance type level and is outside the valid range (0…31). |
16#0110 | 272 | ParameterGroupLiesOutsideOfTheValidRange | Parameter nGroup is outside the valid range (0…15). |
16#0111 | 273 | ParameterSceneLiesOutsideOfTheValidRange | Parameter nScene is outside the valid range (0…15). |
16#0112 | 274 | ParameterFadeTimeLiesOutsideOfTheValidRange | Parameter eFadeTime is outside the valid range (E_DALIFadeTime.Disabled...E_DALIFadeTime.T90500ms). |
16#0113 | 275 | ParameterFadeRateLiesOutsideOfTheValidRange | Parameter eFadeRate is outside the valid range (E_DALIFadeRate.N003StepsPerSec...E_DALIFadeRate.N358StepsPerSec). |
16#0114 | 276 | ParameterNewShortAddressLiesOutsideOfTheValidRange | Parameter nNewShortAddress is outside the valid range (0…63, 255). |
16#0115 | 277 | ParameterStartWithShortAddressLiesOutsideOfTheValidRange | Parameter nStartWithShortAddress is outside the valid range (0…63). |