E_DALIInstanceAddressType
TYPE E_DALIInstanceAddressType :
(
InstanceNumber := 0,
InstanceGroup := 1,
InstanceType := 2,
FeatureNumber := 3,
FeatureGroup := 4,
FeatureType := 5,
FeatureBroadcast := 6,
InstanceBroadcast := 7,
FeatureDevice := 8,
Device := 9
) USINT := InstanceNumber;
END_TYPEInstanceNumber: Instance number (0...31).
InstanceGroup: Instance group (0...31).
InstanceType: Instance type (0...31).
FeatureNumber: Feature at instance number level (0...31).
FeatureGroup: Feature at instance group level (0...31).
FeatureType: Feature at instance type level (0...31).
FeatureBroadcast: Feature at instance broadcast level.
InstanceBroadcast: Instance Broadcast.
FeatureDevice: Feature at device level.
Device: Device
Requirements
Development environment | required PLC library |
|---|---|
TwinCAT from v3.1.4022.29 | Tc3_DALI from v3.1.4.0 |