E_DALIEventScheme
TYPE E_DALIEventScheme :
(
Instance := 0,
Device := 1,
DeviceInstance := 2,
DeviceGroup := 3,
InstanceGroup := 4,
Unknown := 255
) USINT := Unknown;
END_TYPEInstance: Instance addressing with instance type and instance number.
Device: Device addressing with short address and instance type.
DeviceInstance: Device/instance addressing with short address and instance number.
DeviceGroup: Addressing of device groups with device group and instance type.
InstanceGroup: Addressing of instance groups with instance group and instance type.
Requirements
Development environment | required PLC library |
|---|---|
TwinCAT from v3.1.4022.29 | Tc3_DALI from v3.1.4.0 |