Use of properties
Properties have the advantage that they enable read and write access. Thus, parameters can be passed to a function block via properties, i.e. states of the function block can also be output.
The Tc3_DALI uses properties mainly to pass parameters to function blocks. Each property has a documented initial value. Thus, it is not necessary to assign a value to each property.
Assignment at runtime
The following sample shows how values are passed to properties at runtime in ST and CFC.
fbDALI102Dimmer1Switch : FB_DALI102Dimmer1Switch(Communication.fbKL6821Communication);In ST, the assignment of properties is done separately from the instance call.
fbDALI102Dimmer1Switch.nMaxLevel := 250;
fbDALI102Dimmer1Switch.nMinLevel := 130;
fbDALI102Dimmer1Switch();The assignment of the properties is done in CFC by input and output elements and also independent of the instance call.

Assignment during declaration
Properties can also be given a value directly when a function block is declared.
fbDALI102Dimmer1Switch : FB_DALI102Dimmer1Switch(Communication.fbKL6821Communication) :=
(nMaxLevel := 250, nMinLevel := 130);The values are assigned to the properties before the first PLC cycle.
Use of arrays
If an array is declared by a function block, the properties for each element of the array can be given different values.
aDALI102Dimmer1Switch : ARRAY [1..3] OF FB_DALI102Dimmer1Switch(Communication.fbKL6821Communication) :=
[(nMaxLevel := 250, nMinLevel := 130), // Element 1
(nMaxLevel := 240, nMinLevel := 130), // Element 2
(nMaxLevel := 254, nMinLevel := 125)]; // Element 3In the following sample, the two properties nMaxLevel and nMinLevel of element 1 and 2 are given individual values. The properties of element 3 remain unchanged and retain their initial values.
aDALI102Dimmer1Switch : ARRAY [1..3] OF FB_DALI102Dimmer1Switch(Communication.fbKL6821Communication) :=
[(nMaxLevel := 250, nMinLevel := 130), // Element 1
(nMaxLevel := 240, nMinLevel := 130)]; // Element 2The short form for multiple initialization can also be used.
aDALI102Dimmer1Switch : ARRAY [1..5] OF FB_DALI102Dimmer1Switch(Communication.fbKL6821Communication) :=
[2((nMaxLevel := 250, nMinLevel := 130)), // Element 1 and 2
(nMaxLevel := 254, nMinLevel := 125), // Element 3
2((nMaxLevel := 240, nMinLevel := 140))]; // Element 4 and 5