FB_DALI_Theben_TA_4_S

This function block represents the DALI push button interface TA 4 S DALI-2 from Theben.
Up to four push buttons (instances 2 to 5) and two sliders/temperature sensors (instances 0 and 1) can be connected via the device.
The push button inputs are configured as NO contacts in the delivery state. You can change the contact type to break contact (NC) via the properties.
You can set the parameters of the two absolute inputs in the properties. 100 kOhm variable resistances can be directly connected in the delivery state.
For further information on configuration, please refer to the vendor's device documentation.
Further information on the supported instance types can be found here:
Part 301 (push buttons) – Introduction
Part 302 (absolute input devices) - Introduction
The existing parameters can be overwritten by changing the properties listed below. All parameters are written to the DALI control device by a positive edge at bInitialize and stored there.
The outputs with the output values of the DALI device only contain valid values if the function block was executed without errors (bError = FALSE). If the output bError = TRUE, the outputs with the output values must not be evaluated.
All inputs can be queried immediately via a positive edge at bQueryInputValueN and bQueryAbsoluteInputN, even if the corresponding instance is not enabled.
![]() | Set the times so that as few events as possible are sent. If too many events are sent, this can have a negative effect on the behavior of the application. |
![]() | The function block cannot be used when using the KL6811. |
Inputs
VAR_INPUT
bInitialize : BOOL := FALSE;
nShortAddress : BYTE := 0;
nOptions : DWORD := 0;
bQueryInputValue1 : BOOL := FALSE;
bQueryInputValue2 : BOOL := FALSE;
bQueryInputValue3 : BOOL := FALSE;
bQueryInputValue4 : BOOL := FALSE;
bQueryAbsoluteInput1 : BOOL := FALSE;
bQueryAbsoluteInput2 : BOOL := FALSE;
END_VARName | Type | Description |
|---|---|---|
bInitialize | BOOL | The configuration of the DALI control device is started by a positive edge at this input. During this time no DALI commands are processed. |
nShortAddress | BYTE | Short address (0…63) of the DALI control device. |
nOptions | DWORD | Reserved for future extensions. |
bQueryInputValueN | BOOL | Immediate query of the values at the push button inputs 1 to 4. |
bQueryAbsoluteInputN | BOOL | Immediate query of the values at the absolute value inputs 1 to 2. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bInitializing : BOOL;
bReadingInputValue1 : BOOL;
bReadingInputValue2 : BOOL;
bReadingInputValue3 : BOOL;
bReadingInputValue4 : BOOL;
bReadingAbsoluteInputValue1 : BOOL;
bReadingAbsoluteInputValue2 : BOOL;
nPushButton1Event : WORD;
nPushButton2Event : WORD;
nPushButton3Event : WORD;
nPushButton4Event : WORD;
nAbsoluteInput1 : BYTE;
nAbsoluteInput2 : BYTE;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). |
bInitializing | BOOL | The output is set as soon as the initialization of the DALI control device has been started, and remains active until all DALI commands have been executed. |
bReadingValueN | BOOL | The output is TRUE as long as values of the instance of the movement sensor are being read by the DALI control device. |
nPushButtonNEvent | WORD | The outputs output the events for the corresponding push button via one bit for one cycle. |
Bit | Description |
|---|---|
0 | Push button released. |
1 | Push button pressed. |
2 | Short keystroke. |
3 | Double keystroke. |
4 | Start long keystroke. |
5 | Repeat long keystroke. |
6 | Stop long keystroke. |
7 | Push button free again; was previously blocked. |
8 | Push button blocked. |
The function block FB_DALI_ToPushButtonState can be used to convert the state of a push button into a BOOL variable.
Name | Type | Description |
|---|---|---|
nAbsoluteInputN | BYTE | Outputs that contain the measured values, [°C] or [Ω], of the connected variable resistances. Please refer to the manufacturer's documentation for the TA 4 S DALI-2 for the appropriate scaling of the output value. |
Properties
All parameters that are written to the DALI control device via bInitialize are available as properties.
The properties of instances of the same type are listed only once in the table and marked with N at the end.
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
bEnablePushButtonN | BOOL | Get, Set | TRUE | Push button input 1 to 4, which can be enabled or disabled on the DALI control device. If this property is FALSE, sending of events from this instance is disabled. However, the actual value of the instance can still be queried via the input bQueryPushButtonN. |
nEventFilterPushButtonN | BYTE | Get, Set | 2#1000_0011 | Setting of the event filter. |
eEventPriorityInputN | E_DALIEventPriority | Get, Set | Middle | Setting of the event priority. |
nDeadtimeTimerAbsoluteInputN | UINT | Get, Set | 100 ms | Dead time (0...12750 ms) to ensure that not too many events are sent in succession. An event is only sent after expiry of the dead time timer. The dead time timer is restarted each time an event is sent. |
nReportTimerAbsoluteInputN | USINT | Get, Set | 0 s | Time [s] after which the pending event of the absolute encoder is repeated if no other event has occurred in the meantime. |
nDoubleTimerPushButtonN | UINT | Get, Set | 0 ms | Time (0, tDoubleMin…2000 ms) to distinguish between a single and a double button press. |
nRepeatTimerPushButtonN | UINT | Get, Set | 160 ms | Interval (100…2000 ms) of repetitive events in the case of a long button press. |
nShortTimerPushButtonN | UINT | Get, Set | 500 ms | Time (tShortMin...5100 ms) to distinguish between a long and a short button press. tShortMin is a manufacturer-specific value. |
nStuckTimerPushButtonN | USINT | Get, Set | 20 s | Time (5…255 s) after which the push button no longer represents a long button press. The push button is stuck. |
nContactTypePushButtonN | USINT | Get, Set | 16#00 | Push button contact type: 16#00: NO contact (delivery state) 16#FF: NC contact |
bEnableAbsoluteInputN | BOOL | Get, Set | FALSE | Absolute value input 1 or 2, which can each be enabled or disabled on the DALI control device. If this property is FALSE, sending of events from this instance is disabled. However, the actual value of the instance can still be queried via the input bQueryAbsoluteInputN. |
eEventPriorityAbsoluteInputN | E_DALIEventPriority | Get, Set | Middle | Setting of the event priority. |
nDeadtimeTimerAbsoluteInputN | UINT | Get, Set | 100 ms | Dead time (0...12750 ms) to ensure that not too many events are sent in succession. An event is only sent after expiry of the dead time timer. The dead time timer is restarted each time an event is sent. |
nReportTimerAbsoluteInputN | USINT | Get, Set | 0 s | Time [s] after which the pending event of the absolute encoder is repeated if no other event has occurred in the meantime. |
nSensorTypeAbsoluteInputN | USINT | Get, Set | 16#03 | Sensor type: |
nBetaHighAbsoluteInputN | USINT | Get, Set | 16#11 | If the sensor type 16#02 was selected, the associated B or Beta [K] should be set here. The B or Beta is a four-digit number in [K], which can be found on the data sheet for the NTC sensor. For storage in the memory bank, the four-digit number must first be converted to hex format and then stored in the Beta Low and Beta High bytes. |
nBetaLowAbsoluteInputN | USINT | Get, Set | 16#E4 | See nBetaHighAbsoluteInputN |
nFilterAbsoluteInputN | USINT | Get, Set | 16#00 | A filter can be set for noise suppression. The adjustment range is 16#00…16#0B. 16#00: each measured value is transmitted unchanged (delivery state) Attention: The filter delays the measurement! |
nHysteresisAbsoluteInputN | USINT | Get, Set | 16#00 | Hysteresis value for the avoidance of frequent events. The adjustment range is 16#00...16#FF. This corresponds to a value range of 0.1 °C...25.5 °C for sensor types 16#00...16#02 or a value range of 100 Ω...25.5 kΩ for sensor type 16#03. The hysteresis step size is equivalent to 0.1 °C or 100 Ω. |
nOffsetAbsoluteInputN | USINT | Get, Set | 16#80 | The adjustment range of the offset is 16#01...16#FF. This corresponds to a value range of -12.7 °C...+12.7 °C for sensor types 16#00...16#02 or a value range of -12.7 kΩ...+12.7 kΩ for sensor type 16#03. The offset step size is equivalent to 0.1 °C or 100 Ω. The 16#80 setting in the delivery state corresponds to 0 °C or 0 Ω. |
nRangeAbsoluteInputN | USINT | Get, Set | 16#00 | Setting of the range parameter: 16#00: Temperature sensors with a positive temperature range (delivery state). 16#01: Temperature sensors with a negative temperature range. |
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.20 | Tc3_DALI from v3.8.0.0 |
