FB_DALI103ReadMemoryBank

The specified memory bank of the DALI control device is read (see Memory banks). The memory bank is specified by the parameter nMemoryBank. The range to be read can be limited with the help of the parameters nSubRangeStart and nSubRangeEnd.
![]() | The function block changes the DTR0 and the DTR1 of all connected DALI control devices. |
![]() | While the function block is active (bBusy = TRUE), all function blocks that also have write access to the DTRs of the connected DALI control devices on the same DALI line are blocked. |
![]() | The function block cannot be used when using the KL6811. |
Inputs
VAR_INPUT
bStart : BOOL;
nAddress : BYTE;
eAddressType : E_DALIAddressType := E_DALIAddressType.Short;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
nOptions : DWORD;
bCancel : BOOL;
nMemoryBank : BYTE;
nSubRangeStart : BYTE(0..254) := 2;
nSubRangeEnd : BYTE := 255;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
nAddress | BYTE | Address of a DALI control device or a DALI group. |
eAddressType | Defines whether the input nAddress contains a short address (0…63) or a group address (0…15). The input nAddress has no meaning if a broadcast or a broadcast to unaddressed devices (BroadcastUnaddr) has been selected. | |
eCommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent. |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Name | Type | Description |
|---|---|---|
nOptions | DWORD | Reserved for future extensions. |
bCancel | BOOL | A rising edge at this input disables the function block and aborts the reading of the variables. |
nMemoryBank | BYTE | Specifies the memory bank for the read access. |
nSubRangeStart | BYTE | Offset inside the memory bank from which reading is to take place. |
nSubRangeEnd | BYTE | Offset inside the memory bank up to which reading is to take place. |
|
nSubRangeEnd |
Description |
|---|---|
|
255 |
Offset 0 of the memory bank determines the offset up to which reading is to take place. |
|
254 |
Offset 0 is not read at the beginning. Reading always takes place up to Offset 254. |
|
<= 253 |
nSubRangeEnd may not be greater than the value in Offset 0. The partial areas of the memory bank are read with this setting. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
nCurrentOffset : BYTE;
nLastOffset : BYTE;
aValues : ARRAY [0..254] OF BYTE;
aErrors : ARRAY [0..254] OF BOOL;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
nCurrentOffset | BYTE | The offset that is currently being read is output at this output. |
nLastOffset | BYTE | Last valid offset of the memory bank that was read. |
aValues | BYTE | Array containing the read parameters of the memory bank. |
aErrors | BOOL | Array containing errors of the parameters of the memory bank that occurred during reading. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.10 | Tc3_DALI from v3.4.0.0 |
