E_DALICommandPriority
TYPE E_DALICommandPriority :
(
High := 1,
MiddleHigh := 2,
Middle := 3,
MiddleLow := 4,
Low := 5,
Unknown := 255
) USINT := MiddleLow;
END_TYPERequirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.11 | Tc3_DALI from v3.5.0.0 |