FB_DALI_Theben_thePassa_P360

The function block represents thePassa P360 DALI sensor from Theben.
This outputs three occupancy signals (instances 0 to 2), three measured brightness values (instances 3 to 5) and eight push button signals (instances 6 to 13).
The push button instances can be used via an infrared remote control from the vendor.
For information on the exact functions of the individual instances, please refer to the manufacturer's device documentation.
Further information on the supported instance types can be found here:
Part 301 (push buttons) - Introduction
Part 303 (occupancy sensors) – Introduction
Part 304 (light sensors) – Introduction
The existing parameters can be overwritten by changing the properties listed below. All parameters are written to the DALI control device by a positive edge at bInitialize and stored there.
The outputs with the output values of the DALI device only contain valid values if the function block was executed without errors (bError = FALSE). If the output bError = TRUE, the outputs with the output values must not be evaluated.
The reading can be triggered immediately via the input variables bQueryOccupancyOverall, bQueryOccupancyZone1, bQueryOccupancyZone1, bQueryBrightnessZone1and2, bQueryBrightnessZone1 and bQueryBrightnessZone2, even if the corresponding instance is not enabled.
![]() | Set the times so that as few events as possible are sent. If too many events are sent, this can have a negative effect on the behavior of the application. |
![]() | The function block cannot be used when using the KL6811. |
Inputs
VAR_INPUT
bInitialize : BOOL := FALSE;
nShortAddress : BYTE := 0;
nOptions : DWORD := 0;
bQueryOccupancyOverall : BOOL := FALSE;
bQueryOccupancyZone1 : BOOL := FALSE;
bQueryOccupancyZone2 : BOOL := FALSE;
bQueryBrightnessZone1and2 : BOOL := FALSE;
bQueryBrightnessZone1 : BOOL := FALSE;
bQueryBrightnessZone2 : BOOL := FALSE;
bCancelHoldTimerOccupancyOverall : BOOL := FALSE;
bCancelHoldTimerOccupancyZone1 : BOOL := FALSE;
bCancelHoldTimerOccupancyZone2 : BOOL := FALSE;
END_VARName | Type | Description |
|---|---|---|
bInitialize | BOOL | The configuration of the DALI control device is started by a positive edge at this input. During this time no DALI commands are processed. |
nShortAddress | BYTE | Short address (0…63) of the DALI control device. |
nOptions | DWORD | Reserved for future extensions. |
bQueryOccupancyN | BOOL | The occupancy is queried immediately by a positive edge at this input. |
bQueryBrightnessN | BOOL | The brightness is queried immediately by a positive edge at this input. |
bCancelHoldTimerOccupancyN | BOOL | A positive edge at this input prematurely ends the Hold Timer and resets the output bOccupied. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bInitializing : BOOL;
bReadingOccupancyStandard : BOOL;
bReadingOccupancyReduced : BOOL;
bReadingBrightnessIntegral : BOOL;
bReadingBrightnessInside : BOOL;
bReadingBrightnessCenter : BOOL;
bReadingBrightnessWindow : BOOL;
bOccupiedStandard : BOOL;
bOccupiedReduced : BOOL;
nBrightnessLevelIntegral : UINT;
nBrightnessLevelInside : UINT;
nBrightnessLevelCenter : UINT;
nBrightnessLevelWindow : UINT;
nPushButtonEvent1On : WORD;
nPushButtonEvent1Off : WORD;
nPushButtonEvent2On : WORD;
nPushButtonEvent2Off : WORD;
nPushButtonEvent3On : WORD;
nPushButtonEvent3Off : WORD;
nPushButtonEventScene1 : WORD;
nPushButtonEventScene2 : WORD;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). |
bInitializing | BOOL | The output is set as soon as the initialization of the DALI control device has been started, and remains active until all DALI commands have been executed. |
bReadingOccupancyN | BOOL | The output is TRUE as long as values of the instance of the movement sensor are being read by the DALI control device. |
bReadingBrightnessN | BOOL | The output is TRUE as long as values of the instance of the light sensor are being read by the DALI control device. |
bOccupiedN | BOOL | If the output is TRUE, then occupancy has been detected in the detection range of the occupancy sensor. |
nBrightnessLevelN | UINT | Measured brightness value of the light sensor. |
![]() | This measured value must be compared with the measured reference values at the place of operation of the DALI control device. |
Name | Type | Description |
|---|---|---|
nPushButtonEventN | WORD | The output outputs the events for the corresponding push button via one bit for one cycle. |
Bit | Description |
|---|---|
0 | Push button released. |
1 | Push button pressed. |
2 | Short keystroke. |
3 | Double keystroke. |
4 | Start long keystroke. |
5 | Repeat long keystroke. |
6 | Stop long keystroke. |
7 | Push button free again; was previously blocked. |
8 | Push button blocked. |
The function block FB_DALI_ToPushButtonState can be used to convert the state of a push button into a BOOL variable.
Properties
All parameters that are written to the DALI control device via bInitialize are available as properties.
The properties of instances of the same type are listed only once in the table and marked with N at the end.
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
bEnableBrightnessN | BOOL | Get, Set | TRUE | If this property is TRUE, the instance for brightness measurement is enabled. If this property is FALSE, sending of events from this instance is disabled. However, the actual value of the instance can still be queried via the input bQueryBrightnessN. |
bEnableOccupancyN | BOOL | Get, Set | TRUE | If this property is TRUE, the instance for motion detection is enabled. If this property is FALSE, sending of events from this instance is disabled. However, the actual value of the instance can still be queried via the input bQueryOccupancyN. |
bEnablePushButtonN | BOOL | Get, Set | FALSE | Push button input that can be enabled or disabled on the DALI control device. If this property is FALSE, sending of events from this instance is disabled. |
eEventPriorityBrightnessN | E_DALIEventPriority | Get, Set | MiddleLow | Setting of the event priority. |
nRoomCorrectionFactorN | USINT | Get, Set | 30 | The room correction factor (5…200) specifies the difference in brightness measurement on the ceiling and at the workplace. It can be calculated using a luxmeter with the following equation:
The value can also be determined by a remote control and with an appropriate app. The pre-set value of 0.3 (30) is suitable for most applications. |
nReportTimerBrightnessN | USINT | Get, Set | 30 s | Time (0…255 s) after which the pending event of the light sensor is repeated if no other event has occurred in the meantime. |
nDeadtimeTimerBrightnessN | UINT | Get, Set | 1500 ms | Dead time (0...12750 ms) to ensure that not too many events are sent in succession. An event is only sent after expiry of the dead time timer. The dead time timer is restarted each time an event is sent. |
nHysteresisBrightnessN | USINT | Get, Set | 5 % | Value (0…25 %) for calculating a hysteresis value in order to prevent frequent and disruptive changes when measuring the brightness. |
nHysteresisMinBrightnessN | USINT | Get, Set | 163 | As the percentage hysteresis can also lead to large fluctuations at low brightness, a minimum hysteresis can be specified using this property. The minimum hysteresis is an absolute value with a range from 0 to 255. |
eEventPriorityOccupancyN | E_DALIEventPriority | Get, Set | Middle | Setting of the event priority. |
nDeadtimeTimerOccupancyN | UINT | Get, Set | 100 ms | Dead time (0...12750 ms) to ensure that not too many events are sent in succession. An event is only sent after expiry of the dead time timer. The dead time timer is restarted each time an event is sent. |
nHoldTimerOccupancyN | UINT | Get, Set | 900 s | Hold time (1...2538 s) during which the occupancy is still active after no further motion was detected by the sensor. |
nReportTimerOccupancyN | USINT | Get, Set | 20 s | Time (0…255 s) after which the pending event of the occupancy sensor is repeated if no other event has occurred in the meantime. |
nSensitivityOccupancy | USINT | Get, Set | 3 | Setting of the sensitivity of both occupancy sensor instances from 0 (low sensitivity) to 5 (high sensitivity). |
eEventPriorityPushButtonN | E_DALIEventPriority | Get, Set | Middle | Setting of the event priority. |
nDoubleTimerPushButtonN | UINT | Get, Set | 0 ms | Time (0, tDoubleMin…2000 ms) to distinguish between a single and a double button press. |
nRepeatTimerPushButtonN | UINT | Get, Set | 160 ms | Interval (100…2000 ms) of repetitive events in the case of a long button press. This property does not apply to the instances PushButtonScene1 and PushButtonScene2. |
nShortTimerPushButtonN | UINT | Get, Set | 500 ms | Time (tShortMin...5100 ms) to distinguish between a long and a short button press. tShortMin is a manufacturer-specific value. |
nStuckTimerPushButtonN | USINT | Get, Set | 20 s | Time (5…255 s) after which the push button no longer represents a long button press. The push button is stuck. This property does not apply to the instances PushButtonScene1 and PushButtonScene2. |
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.11 | Tc3_DALI from v3.5.0.0 |

