FB_DALI_Zencontrol_Switch_1Button

FB_DALI_Zencontrol_Switch_1Button 1:

The function block represents the Switch 1 Button DALI push button interface from Zencontrol.

One push button (instance 0) can be connected directly via the device.

For information on the exact functions of the instance, please refer to the vendor's device documentation.

Further information on the supported instance type can be found here:

Part 301 (push buttons) - Introduction

The existing parameters can be overwritten by changing the properties listed below. All parameters are written to the DALI control device by a positive edge at bInitialize and stored there.

The outputs with the output values of the DALI device only contain valid values if the function block was executed without errors (bError = FALSE). If the output bError = TRUE, the outputs with the output values must not be evaluated.

The reading of the corresponding instance can be triggered immediately via the input variable bQueryInputValue, even if the corresponding instance is not enabled.

It is possible to disable the instance via the property bEnablePushButton.

FB_DALI_Zencontrol_Switch_1Button 2:

Set the times so that as few events as possible are sent. If too many events are sent, this can have a negative effect on the behavior of the application.

FB_DALI_Zencontrol_Switch_1Button 3:

The function block cannot be used when using the KL6811.

FB_DALI_Zencontrol_Switch_1Button 4: Inputs

VAR_INPUT
  bInitialize                 : BOOL  := FALSE;
  nShortAddress               : BYTE  := 0;
  nOptions                    : DWORD := 0;
  bQueryInputValue            : BOOL  := FALSE;
END_VAR

Name

Type

Description

bInitialize

BOOL

The configuration of the DALI control device is started by a positive edge at this input. During this time no DALI commands are processed.

nShortAddress

BYTE

Short address (0…63) of the DALI control device.

nOptions

DWORD

Reserved for future extensions.

bQueryInputValue

BOOL

The state of the push button is queried immediately by a positive edge at this input.

FB_DALI_Zencontrol_Switch_1Button 5: Outputs

VAR_OUTPUT
  bError                     : BOOL;
  ipResultMessage            : I_TcMessage;
  bInitializing              : BOOL;
  bReadingInputValue         : BOOL;
  nPushButtonEvent           : WORD;
END_VAR

Name

Type

Description

bError

BOOL

This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage.

ipResultMessage

I_TcMessage

Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages).

bInitializing

BOOL

The output is set as soon as the initialization of the DALI control device has been started, and remains active until all DALI commands have been executed.

bReadingInputValue

BOOL

The output is set as soon as the manual reading of the input has been triggered.

nPushButtonEvent

WORD

The output outputs the events for the push button via one bit for one cycle.

Bit

Description

0

Push button released.

1

Push button pressed.

2

Short keystroke.

3

Double keystroke.

4

Start long keystroke.

5

Repeat long keystroke.

6

Stop long keystroke.

7

Push button free again; was previously blocked.

8

Push button blocked.

The function block FB_DALI_ToPushButtonState can be used to convert the state of a push button into a BOOL variable.

FB_DALI_Zencontrol_Switch_1Button 6: Properties

All parameters that are written to the DALI control device via bInitialize are available as properties.

Name

Type

Access

Initial value

Description

bEnablePushButton

BOOL

Get, Set

TRUE

Push button input that can be enabled or disabled on the DALI control device. If this property is FALSE, sending of events from this instance is disabled. However, the actual value of the instance can still be queried via the input bQueryPushButton.

nEventFilterPushButton

BYTE

Get, Set

2#1000_0011

Setting of the event filter.

eEventPriorityPushButton

E_DALIEventPriority

Get, Set

Middle

Setting of the event priority.

nDoubleTimerPushButton

UINT

Get, Set

0 ms

Time (0, tDoubleMin…2000 ms) to distinguish between a single and a double button press.

nRepeatTimerPushButton

UINT

Get, Set

160 ms

Interval (100…2000 ms) of repetitive events in the case of a long button press.

nShortTimerPushButton

UINT

Get, Set

500 ms

Time (tShortMin...5100 ms) to distinguish between a long and a short button press. tShortMin is a manufacturer-specific value.

nStuckTimerPushButton

USINT

Get, Set

20 s

Time (5…255 s) after which the push button no longer represents a long button press. The push button is stuck.

ipDALI_Communication

I_DALICommunication

Get, Set

NULL

Interface pointer to the communication block (see Transfer of the reference to the communication block).

Requirements

Development environment

Required PLC library

TwinCAT from v3.1.4024.22

Tc3_DALI from v3.9.0.0