Industrie-PC

Feldbuskomponenten

Antriebstechnik


Servoverstärker



AX8000 | Multiachs-Servosystem



AX5000 | Digital Kompakt Servoverstärker




Systemhandbuch Hardware 2




Startup (1,5 A...40 A)




Startup (60 A...170 A)




Funktionsbeschreibung




IDN-Description





Foreword





Document structure





S-Parameter






S-0-0001 Control unit cycle time (TNcyc)






S-0-0002 Communication cycle time (tScyc)






S-0-0007 Feedback acquisition capture point (t4)






S-0-0011 Class 1 diagnostic (C1D)






S-0-0012 Class 2 diagnostic (C2D)






S-0-0013 Class 3 diagnostic (C3D)






S-0-0015 Telegram type






S-0-0016 Configuration list of AT






S-0-0017 IDN-list of all operation data






S-0-0018 IDN-list of operation data for CP2 (PreOp)






S-0-0019 IDN-list of operation data for CP3 (SafeOp)






S-0-0020 IDN-list of operation data for CP4 (Op)






S-0-0021 IDN-list of invalid operation data for CP2 (PreOp)






S-0-0022 IDN-list of invalid operation data for CP3 (SafeOp)






S-0-0024 Configuration list of MDT






S-0-0025 IDN-list of all procedure commands






S-0-0029 MDT error counter






S-0-0030 Manufacturer version






S-0-0031 Hardware version






S-0-0032 Primary operation mode






S-0-0033 Secondary operation mode 1






S-0-0034 Secondary operation mode 2






S-0-0035 Secondary operation mode 3






S-0-0036 Velocity command value






S-0-0037 Additive velocity command value






S-0-0040 Velocity feedback value 1






S-0-0043 Velocity polarity parameter






S-0-0044 Velocity data scaling type






S-0-0045 Velocity data scaling factor






S-0-0046 Velocity data scaling exponent






S-0-0047 Position command value






S-0-0048 Additive position command value






S-0-0051 Position feedback value 1 (motor feedback)






S-0-0053 Position feedback value 2 (external feedback)






S-0-0055 Position polarity parameters






S-0-0076 Position data scaling type






S-0-0079 Position resolution






S-0-0080 Torque command value






S-0-0081 Additive torque command value






S-x-0082 Positive torque limit value






S-x-0083 Negative torque limit value






S-0-0084 Torque feedback value






S-0-0085 Torque / force polarity parameter






S-0-0086 Torque/force data scaling type






S-x-0091 Bipolar velocity limit value






S-x-0092 Bipolar torque limit value






S-0-0095 Diagnostic message






S-0-0099 Reset class 1 diagnostic (pc)






S-0-0100 Velocity loop proportional gain






S-0-0101 Velocity loop integral action time






S-0-0103 Modulo Value






S-0-0104 Position loop Kv-factor






S-0-0106 Current loop proportional gain 1






S-0-0107 Current control loop integral action time 1






S-x-0109 Motor peak current






S-0-0110 Amplifier peak current






S-x-0111 Motor continuous stall current






S-0-0112 Amplifier rated current






S-x-0113 Maximum motor speed






S-0-0119 Current loop proportional gain 2






S-0-0120 Current control loop integral action time 2






S-0-0124 Standstill window






S-0-0126 Torque threshold Tx / Fx






S-0-0130 Probe value 1 positive edge






S-0-0131 Probe value 1 negative edge






S-0-0134 Master control word






S-0-0135 Drive status word






S-x-0136 Positive acceleration limit value






S-x-0137 Negative acceleration limit value






S-0-0143 Sercos interface version






S-0-0149 Positive drive stop procedure command (pc)






S-0-0156 Velocity feedback value 2 (external feedback)






S-0-0159 Monitoring window






S-0-0160 Acceleration data scaling type






S-0-0161 Acceleration data scaling factor






S-0-0162 Acceleration data scaling exponent






S-0-0163 Weight counterbalance






S-0-0169 Probe control parameter






S-0-0170 Probing cycle procedure command (pc)






S-0-0179 Probe status






S-0-0185 Length of the configurable data record in the AT






S-0-0186 Length of the configurable data record in the MDT






S-0-0187 IDN-list of configurable data in the AT






S-0-0188 IDN-list of configurable data in the MDT






S-0-0189 Following distance






S-x-0196 Motor rated current






S-0-0200 Amplifier warning temperature






S-0-0201 Motor warning temperature






S-0-0203 Heatsink shut down temperature






S-0-0204 Motor shut down temperature






S-0-0206 Drive on delay time






S-0-0207 Drive off delay time






S-0-0216 Switch parameter set (pc)






S-0-0217 Parameter set preselection






S-0-0219 IDN-list of parameter set






S-0-0254 Actual parameter set






S-0-0256 Multiplication factor 1 (motor feedback)






S-0-0257 Multiplication factor 2 (external feedback)






S-0-0267 Password






S-0-0273 Maximum drive off delay time






S-0-0274 Received drive addresses






S-0-0292 List of supported operation modes






S-0-0295 Drive enable delay time






S-0-0296 Velocity feed forward gain






S-0-0301 Allocation of real-time control bit 1






S-0-0303 Allocation of real-time control bit 2






S-0-0305 Allocation of real-time status bit 1






S-0-0307 Allocation of real-time status bit 2






S-0-0347 Velocity error






S-0-0348 Acceleration feed forward gain






S-x-0372 Drive Halt acceleration bipolar






S-0-0374 Procedure command error list






S-0-0375 Diagnostic numbers list






S-0-0380 DC bus voltage






S-0-0381 DC bus current






S-0-0383 Motor temperature






S-0-0384 Heatsink temperature






S-0-0390 Diagnostic number






S-0-0403 Position feedback value status






S-0-0405 Probe 1 enable






S-0-0409 Probe 1 positive latched (Counter)






S-0-0410 Probe 1 negative latched (Counter)






S-x-0429 Emergency stop deceleration






S-0-0432 Serial number drive control






S-0-0435 Operating time drive control






S-0-0436 Operating time power stage






S-0-0903 Configuration list of dynamic AT






S-0-0904 Configuration list of dynamic MDT






S-0-0905 IDN-list of configurable data in the dynamic AT






S-0-0906 IDN-list of configurable data in the dynamic MDT







Actual length







Max length







All operation data






S-0-0907 Control word dynamic MDT






S-0-0908 Status word dynamic AT






S-0-0909 Dynamic MDT error counter





P-Parameter





Support and Service



AX1000 | Economy-Servoverstärker


Frequenzumrichter


Dezentrale Antriebssysteme


Rotatorische Servomotoren


Translatorische Servomotoren


Planetengetriebe


XTS | Linearer Produkttransport


XPlanar | Planarmotorantriebssystem


Kompakte Antriebstechnik


Zubehör


Software


Archiv

TwinCAT 3

TwinCAT 2

MX-System

Branchenlösungen

Allgemeine Produktinformationen

Suche

News

Home