I_AxisTrafoBaseDev
Represents the extended interface for a transformation axis.
Syntax:
INTERFACE I_AxisTrafoBaseDev EXTENDS I_AxisBaseDev, I_AxisTrafoBase
Properties
Name | Type | Access | Description |
|---|---|---|---|
I_MotionActuals | Get | Provision of current actual values (positions, velocities, etc.) | |
I_AxisTrafoBaseDev | |||
DoTransforming | BOOL | Get, Set | [INTERNAL] For internal use only. |
DriveSideBase | I_AxisBaseDev | Get | Interface to the drive side of the transformation axis. |
IsTransforming | BOOL | Get, Set | [INTERNAL] For internal use only. |
LoadSideBase | I_AxisBaseDev | Get | Interface to the load side of the transformation axis. |
I_AxisBaseDev | |||
AxisIsInverter | BOOL | Get | TRUE if the axis is of type FB_AxisInvBase. |
AxisIsNc | BOOL | Get | TRUE if the axis is based on a TwinCAT NC axis. |
I_PtpLookup | Get | Storage of the multi-segment information of the PTP function. | |
PtpPoints | INT | Get, Set | The number of supported segments in the table supported by Ptp. |
I_Reset | Get | Internal function for processing an axis reset. | |
I_MotionBaseDev | |||
[ | UDINT | Get, Set | A counter that assigns an identification to each activated command. |
[ | E_CurrentCmd | Get, Set | A counter that assigns an identification to each activated command. |
[ | UDINT | Get | The next value to be used as CmdCurrent. |
[ | I_CoreDebug | Get | Debugging support |
[ | LREAL | Get | In the startup phase, the axis will determine the cycle time of the PLC task that runs the axis function. The axis will not execute any function if it could not update this value. |
[ | LREAL | Get | The internal query of the cycle time is valid |
I_AxisTrafoBase | |||
ActualsDrive | I_MotionActuals | Get | Provision of current actual values of the drive side (positions, velocities, etc.). |
MotionSetpointsDrive | I_MotionSetpoints | Get | Provision of current setpoints on the drive side (position, velocity, etc.). |
Suspend | BOOL | Get, Set | Temporarily suspends the full transformation. |
Suspended | BOOL | Get | The full transformation is temporarily suspended. |
Synchronise | BOOL | Get, Set | Activates the full transformation of the axis. |
Synchronised | BOOL | Get | The full transformation is active. |
I_Transformation | Get | Transformation function of the axis. | |
I_AxisBase | |||
AutoLimitSelect | BOOL | Get, Set | A TRUE allows the axis to select an internal function block for limiting if the servo drive type (CoE, SoE) has been detected. |
I_CammingMain | Get | Functions for processing cam plates. | |
I_DisableSoftEnd | Get | Possibility to temporarily disable the software limit switches of the axis and restore their original state. | |
I_Estop | Get | Function for canceling an active motion command to bring the axis to a standstill. If available, increased dynamic parameters are applied. | |
ExtGenerated | BOOL | Get | TRUE if the setpoint generation runs via the ExternalGenerating core function. |
I_HomingMain | Get | Provision of a selection of homing procedures. | |
I_Limiting | Get | Limitation (torque, pressure, etc.) of the axis. | |
I_MotionSetpoints | Get | Provision of current setpoints (position, velocity, etc.). | |
I_Ptp | Get | Function for active movements. A table with a section-by-section definition is used. | |
I_SetPosition | Get | Set a new actual position of the axis. | |
I_Stop | Get | Canceling an active motion command to bring the axis to a standstill. The dynamics parameters of the motion command are used. | |
I_Teach | Get | Commissioning of axes with analog position measuring systems. | |
I_ToolAdaption | Get | Conversion of positions and velocities between an axis and a tool. | |
I_VelocityFeed | Get | An interface to a local function block that triggers a motion without specifying a destination. | |
I_MotionBase | |||
I_Jog | Get | Command motion without a defined destination (travel on revocation). | |
I_MotionParams | Get | Compilation of motion parameters | |
Name | STRING | Get | The textual name of the motion unit. |
I_Power | Get | Function for releasing the axis and its direction-related feed releases. | |
E_AxiState | Get | The current state of the axis. | |
Methods
Name | Description |
|---|---|
Cyclic() | This method implements all motion mechanisms that must be called cyclically. |
I_AxisBaseDev | |
[ | Only for internal use. |
[ | Only for internal use. |
GoErrorBase( | This method can be used to set the axis to an error state. |
I_MotionBaseDev | |
[ | Checks and configures a Corefunction for cycle processing. |
[ | Only for internal use. |
[ | This method changes the state of the axis with high priority. |
[ | Is used to initialize the Corefunctions. |
[ | Only for internal use. |
[ | Used to determine the cycle time. |
I_AxisBase |
Obsolete elements only |
I_MotionBase | |
DoReset( | Triggers the reset of error states in the axis and in all local CoreFunctions. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher Tc3_PlasticNc v3.12.4.26 or higher |