VelocityFeed

This core function is used to start the axis at a commanded velocity without a defined target position.
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_VelocityFeed | |||
Acceleration | LREAL | Get, Set | Acceleration with which the velocity change of the axis is generated. If |
Deceleration | LREAL | Get, Set | Deceleration with which the velocity change of the axis is generated. If |
GearFactor | LREAL | Get, Set | The factor with which to respond to |
GuidingValue | LREAL | Get, Set | The commanded velocity. |
Limiting | LREAL | Get, Set | Setpoint for the limitation (e.g., torque, pressure) during command execution. |
FB_CorefunctionFeedback | |||
AbortedState | BOOL | Get, Set | Signals the abort of a command by another Corefunction. |
BusyState | BOOL | Get, Set | Signals the active execution of a command. |
DoneState | BOOL | Get, Set | Signals the successful execution of a command. |
IdleState | BOOL | Get, Set | The Corefunction is ready for operation and commandable. |
IsCommanded | BOOL | Get | Signals the pending of a command. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
![]() | Decouple the axis A GearFactor of 0.0 will effectively decouple the axis from the GuidingValue. |
![]() | Move in the opposite direction A negative GearFactor causes the axis to move in the opposite direction. |
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_VelocityFeed | |
A rising edge triggers the core function. | |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_VelocityFeed | Standard interface on FB_VelocityFeed. |
I_CorefunctionFeedback | Standard interface on FB_CorefunctionFeedback. |
Example:
IF bCmdVeloFeed THEN
iAxisBase.VelocityFeed.GearFactor := 1.0;
iAxisBase.VelocityFeed.GuidingValue := 20.0; // [mm/s]
iAxisBase.VelocityFeed.DoFeed(TRUE);
ELSIF iAxisBase.VelocityFeed.IsCommanded THEN
iAxisBase.VelocityFeed.DoFeed(FALSE);
END_IF
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.71 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.12.0.0) |
