MotionSetpoints

This core function offers a range of current setpoints.
This core function is a member of the group of permanently active core functions.
Syntax:
FUNCTION_BLOCK FB_MotionSetpoints EXTENDS FB_Corefunction
Properties
Name | Type | Access | Description |
---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_MotionSetpoints | |||
Acceleration | LREAL | Get | The current acceleration setpoint. |
Jerk | LREAL | Get | The current jerk setpoint. |
Position | LREAL | Get | The current position setpoint. |
Limiting | LREAL | Get | The current setpoint of the limiting function (e.g. torque, pressure). |
Velocity | LREAL | Get | The current velocity setpoint. |
TorqueLimiting1 | LREAL | Get | The current setpoint for torque limitation. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
1Obsolete
Interfaces
Type | Description |
---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_MotionSetpoints | Standard interface on FB_MotionSetpoints. |
Example:
// calculating the difference between target and actual velocity
fVeloLag := ABS(iAxisBase.Actuals.Velocity) - ABS(iAxisBase.MotionSetpoints.Velocity);
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.6.1.0) |