Camming

The property provides two options: Camming.Pos for position camming and Camming.Velo for velocity camming. To do this, two classes of the same type are instantiated, but with different parameterizations.

All these functions belong to the group of statically controlled core functions.
Both types of camming use a command variable to identify a control value within a camming lookup table. For more information, see CammingLookUp.
Any useful information can serve as a command variable. Common options are a time (LREAL variable that starts with zero and is cyclically updated by adding the cycle time of the PLC tasks) or the position of another axis.
| |
Unexpected responses of the controlled axis Unsuitable command variables or table points can lead to unexpected reactions of the controlled axis. This may result in risk of accident or damage. |
Using a camming requires several steps:
- A camming lookup table must be instantiated. There is no rule for the number of these tables. A table used once can be used again at a later time by repeating the following steps.
- The table must be defined by loading the table points. Make sure that the point data corresponds to the camming type (position, velocity) for which it is to be used.
- The properties of the table must be updated.
- The table must be assigned to the camming with the method
SetLookupinterface(). At this time, camming must not be commanded. - An initial command variable must be specified with the
SetGuidingValue()method. - At the right time use
DoCamming(TRUE)to enable the function. Make sure that the axis is in a situation (position, velocity) that matches the situation of the camming table. - Make sure that the command variable is updated cyclically.
- At the right time use
DoCamming(FALSE)to disable the function. Pay attention to the situation (position, velocity) of the axis.
Syntax:
FUNCTION_BLOCK FB_Camming EXTENDS FB_CorefunctionFeedback
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_Camming | |||
Overrun | BOOL | Get | TRUE if the current guiding value is not within the range of the camming lookup table. |
Synchronize | BOOL | Get, Set | With Synchronize=FALSE the axis should follow every setpoint change immediately. A TRUE requires the axis to follow setpoint changes with respect to the dynamic limit parameters. |
Synchronized | BOOL | Get | TRUE if Synchronize=TRUE and the setpoint changes are within the limits of the dynamic parameters of the axis. |
[ | BOOL | Get, Set | This property defines the camming rule. A TRUE causes the core function to act as a position camming. A FALSE will cause it to act as a velocity camming. This property is set during startup. The application must not change its setting. |
FB_CorefunctionFeedback | |||
AbortedState | BOOL | Get, Set | Signals the abort of a command by another Corefunction. |
BusyState | BOOL | Get, Set | Signals the active execution of a command. |
DoneState | BOOL | Get, Set | Signals the successful execution of a command. |
IdleState | BOOL | Get, Set | The Corefunction is ready for operation and commandable. |
IsCommanded | BOOL | Get | Signals the pending of a command. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_Camming | |
This method is used to enable and disable the core function. | |
This method is used to update the guiding value. | |
This method must be used to connect a camming table. | |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_Camming | Standard interface on FB_Camming |
I_CorefunctionFeedback | Standard interface on FB_CorefunctionFeedback. |
Example:
// For this example, the axis should currently be in the fCenter position
CASE nState OF
0: // Define camming curve
fCenter := 100.0; // [mm]
fAmplitude := 100.0; // [mm]
fCycleTime := 0.002; // [s]
// parameterise the lookup table
fbCammingLookup.Equidistance := TRUE;
fbCammingLookup.Interpolation := E_LookupMode.eSecondOrder;
fbCammingLookup.SetPoints(401);
fbCammingLookUp.MinGuidingValue := 0.0;
fbCammingLookUp.MaxGuidingValue := 15.0;
// Create a sinusoidal curve over 15 seconds
FOR i := 1 TO 401 DO
fCamTime := 15.0 * (i - 1) / 400.0;
fPoint := fCenter + fAmplitude * SIN(2.0 * PI * fCamTime / 15.0);
IF FAILED(fbCammingLookUp.SetPoint(i, fPoint, 35.0)) THEN
nState := -1;
END_IF;
END_FOR
// check table validation
IF NOT fbCammingLookup.Valid THEN
nState := -1;
// assign camming table to camming function
ELSIF FAILED(iAxisBase.Camming.Pos.SetLookupInterface(fbCammingLookUp)) THEN
nState := -1;
// assign initial camming value
ELSIF FAILED(iAxisBase.Camming.Pos.SetGuidingValue(0.0)) THEN
nState := -1;
END_IF
IF nState >= 0 THEN
nState := nState + 1;
END_IF
1: // start camming
IF FAILED(iAxisBase.Camming.Pos.DoCamming(TRUE)) THEN
nState := -1;
END_IF
fTime := 0.0;
IF nState > 0 THEN
nState := nState + 1;
END_IF
2: // operate camming
fTime := MIN(fTime + fCycleTime, 15.0);
IF iAxisBase.Camming.Pos.FailedState THEN
nState := -1;
ELSIF FAILED(iAxisBase.Camming.Pos.SetGuidingValue(fTime)) THEN
nState := -1;
ELSIF fTime >= 15.0 THEN
nState := nState + 1;;
END_IF
3, // camming done
-1: // error
fTime := 0.0;
iAxisBase.Camming.Pos.DoCamming(FALSE);
END_CASERequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |
