ToolAdaption

This Corefunction is used to convert between axis coordinates and tool working position. An offset and an optional inversion are taken into account.

Syntax:
FUNCTION_BLOCK FB_ToolAdaptionDefault EXTENDS FB_Corefunction
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_ToolAdaptionDefault | |||
Inverting | BOOL | Get, Set | A TRUE here signals a reversal of direction between axis and tool movement. |
Offset | LREAL | Get, Set | The difference between axis and tool position. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_ToolAdaptionDefault | |
AxisPosition() | The axis position is determined for a given tool position. |
AxisVelocity() | The axis velocity is determined for a given tool velocity. |
ToolPosition() | The tool position is determined for a given axis position. |
ToolVelocity() | The tool velocity is determined for a given axis velocity. |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_ToolAdaption | Standard interface on FB_ToolAdaptionDefault. |
I_CorefunctionFeedback | Standard interface on FB_CorefunctionFeedback. |
Example:
iAxisBase.ToolAdaption.Inverting := FALSE;
iAxisBase.ToolAdaption.Offset := 100.0;
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |