Transformation

This core function manages the coupling of the two internal axes of a transforming axis.
To this end, the transformation works internally with three translation paths:
- Drive table - Drive position in a load position.
- The drive table itself consists of the points in the transferred table.
- Is used as the basis for generating the virtual encoder position of the load side.
- Load table - load position in a drive position.
- Is the inverse function of the transferred load table.
- Is used in the full transformation for synchronization of the drive side.
- Used in the half transformation to convert the command positions
- Is linearized if
LowerLimitand/orUpperLimitare within the load positions - Drive table - Reverse translation of an actuator position into a load position.
- Is used to check the validity of a target position without linearization.
Syntax:
FUNCTION_BLOCK FB_NcTransformation EXTENDS FB_TrafoCorefunction
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_NcTransformation | |||
ApplyLimitsToLoad | BOOL | Get, Set | If TRUE, |
IsUpdating | BOOL | Get | TRUE as long as a previously passed table is being processed internally. |
LowerLimit | LREAL | Get, Set | Lower limit from which the load table is linearized. |
Offset | LREAL | Get, Set | Offset by which the transformation table is shifted on the drive side. |
Table | Get, Set | Interface for the transformation table to be transferred. | |
UpperLimit | LREAL | Get, Set | Upper limit from which the load table is linearized. |
Valid | BOOL | Get | The transferred table was loaded successfully. |
Reversed | LREAL | Get, Set | Reserved for future use. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_NcTransformation | |
GetSlot() | Reserves the index of a slot for asynchronous translation function and returns it. |
ReleaseSlot( | Releases a reserved slot. |
Translates a drive position into a load position using the load table. | |
Reserved for future use. | |
Translates a load position into a drive position using the load table. | |
Translates a drive position into a load position using the drive table. | |
Translates a position in a linearized way, depending on the set LowerLimit properties. | |
[ | Prioritized execution of the |
[ | Prioritized execution of the |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_Transformation | Standard interface on FB_NcTransformation. |
I_TransformationDev | Extended interface on FB_NcTransformation. |
I_CorefunctionFeedback | Standard interface on FB_CorefunctionFeedback. |
Example:
// Get specific interface I_AxisTrafoBase from general interface I_AxisBase
IF __QUERYINTERFACE(iAxisBase, iAxisTrafoBase) THEN
CASE nState OF
0: // define transformation mechanics (e.g. a crank shaft)
fbCrankTableGenerator.DriveArm := 50.0; // [mm]
fbCrankTableGenerator.LoadArm := 200.0; // [mm]
fbCrankTableGenerator.HeightOffset := 0.0; // [mm]
fbCrankTableGenerator.DriveLowEnd := 0.0; // [°]
fbCrankTableGenerator.DriveHighEnd := 180.0; // [°]
// configure a table in which the generated characteristic curve is stored
fbCammingLookup.Equidistance := TRUE;
fbCammingLookup.Interpolation := E_LookupMode.eSecondOrder;
fbCammingLookup.SetPoints(181); // Resultion => 1 point per degree [°]
fbCrankTableGenerator.LookUp := fbCammingLookup;
// Start table generation
IF fbCrankTableGenerator.DefineTable() THEN
nState := nState + 1;
ELSE
nState := -1;
END_IF
1: // assign the caracteristics curve to the axis
iAxisTrafoBase.Transformation.Table := fbCammingLookup;
IF iAxisTrafoBase.Transformation.Valid THEN
nState := nState + 1;
ELSIF NOT iAxisTrafoBase.Transformation.IsUpdating THEN
nState := -1;
END_IF
2: // transformation is ready to use.
// Activate full transformation to linearise load side behavior
iAxisTrafoBase.Synchronise := TRUE;
-1: // error
END_CASE
ELSE
// interface is not set to an instance deriving FB_AxisTrafoBase (e.g. FB_AxisNcTrafoBase)
bIncompatible := TRUE;
END_IFRequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.71 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.12.0.0) Tc3_PlasticNc (>= v12.12.0.0) |