Jog

This core function is used to start and stop the axis with a certain velocity but without a defined target position.
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_Jog | |||
IsJoggingM | BOOL | Get | A TRUE signals an active jogging in negative direction. |
IsJoggingP | BOOL | Get | A TRUE signals an active jogging in positive direction. |
IsStopping | BOOL | Get | A TRUE signals the stopping of the axis after an active jogging. |
Limiting | LREAL | Get, Set | Setpoint for limiting (e.g. torque, pressure) during jogging. |
TorqueLimiting1 | LREAL | Get, Set | This sets the torque limit during jogging. |
FB_CorefunctionFeedback | |||
AbortedState | BOOL | Get, Set | Signals the abort of a command by another Corefunction. |
BusyState | BOOL | Get, Set | Signals the active execution of a command. |
DoneState | BOOL | Get, Set | Signals the successful execution of a command. |
IdleState | BOOL | Get, Set | The Corefunction is ready for operation and commandable. |
IsCommanded | BOOL | Get | Signals the pending of a command. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
1Obsolete
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_Jog | |
This method performs the start and stop of the axis in the negative direction. | |
This method performs the start and stop of the axis in the positive direction. | |
This method is used to set the parameters of a movement in jogging mode. | |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_Jog | Standard interface on FB_Jog. |
I_CorefunctionFeedback | Standard interface on FB_CorefunctionFeedback. |
Example:
IF bJogPos THEN
hresult := iAxisBase.Jog.SetParameter(
fAcceleration := 0.0, // default
fDeceleration := 0.0, // default
fJerk := 0.0, // default
fVelocity := 20.0 // [mm/s]
);
iAxisBase.Jog.DoJogP(TRUE);
ELSIF iAxisBase.Jog.IsCommanded THEN
iAxisBase.Jog.DoJogP(FALSE);
END_IFRequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.6.1.0) |