PtpLookUp
![]() | Not available via the axis interfaces This core function is not available via the axis interfaces. Direct access by the application is not required. |

This core function is used to store the definition of a complex multi-segment movement.
![]() | Connection during startup The internal PtpLookUp core function of the axis is connected to the Ptp core function at startup. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
NumberOfPoints | INT | Get | The number of motion points that the core function can store. |
![]() | Definition at the instantiation The capacity of the core function must be defined at instantiation. See Axis types. |
Methods
Name | Description |
|---|---|
A point from the lookup table is read back. | |
Invalidate() | All points in the lookup table are marked as invalid. |
A master value is determined that corresponds to the specified slave value. | |
A point of the lookup table is defined. | |
In some applications, the target position of the segments must be changed after definition. |
Interfaces
Type | Description |
|---|---|
I_PtpLookUp | Standard interface on FB_PtpLookUp. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |
